Microchip Technology Inc

AT97SC3204T

New Device Entry

 
    Parameter Name
    Value
    Documentation

    Documentation data is currently unavailable.

    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    AT97SC3204T-U2A17-00
    28
    TSSOP
    -40C to +85C
    T/R
    3.44
    3.13
    2.84
    2.59
    2.48
     
    AT97SC3204T-U2A1B-10
    28
    TSSOP
    -40C to +85C
    T/R
    3.43
    3.12
    2.82
    2.58
    2.47
     
    AT97SC3204T-U2MB-10
    40
    VQFN
    -40C to +85C
    T/R
    4.07
    3.70
    3.35
    3.06
    2.94
     
    AT97SC3204T-X2A17-00
    28
    TSSOP
    0C to +70C
    T/R
    3.23
    2.94
    2.66
    2.43
    2.33
     
    AT97SC3204T-X2A1B-10
    28
    TSSOP
    0C to +70C
    T/R
    3.21
    2.92
    2.65
    2.42
    2.32
     
    AT97SC3204T-X2MB-10
    40
    VQFN
    0C to +70C
    T/R
    3.86
    3.51
    3.18
    2.90
    2.78
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • AT97SC3205P-SDK2 ( AT97SC3205P-SDK2 )

      AT97SC3205P-SDK2

      The AT97SC3205P-SDK2 Development Kit is a custom USB board based upon the SAM4S ARM microcontroller and the AT97SC3205 Trusted Platform Module (TPM) device with Serial Peripheral Interface (SPI). User-friendly demonstration and evaluation software is provided with the kit on a USB flash drive. The drive contains demonstration Source Code, hex images for reloading the demo code (if...

    • AT97SC3205T-SDK2 ( AT97SC3205T-SDK2 )

      AT97SC3205T-SDK2

      The AT97SC3205T-SDK2 (IC) Development Kit is a custom USB board based upon the SAM4S ARM microcontroller and the IC AT97SC3205T Trusted Platform Module (TPM) device. User-friendly demonstration and evaluation software is provided with the kit on a USB flash drive. The drive contains demonstration Source Code, hex images for reloading the demo code (if necessary), and Kit Schematics. A USB...

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    AT97SC3204T-X2A15AAB
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3204T-X2A17-00
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3204T-U2A1B-10
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3204T-X2A1B10B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3204T-U2A17-00
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3204T-U2A1B10B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3204T-X2A1700B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3204T-U2A1700B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3204T-X2A1B-10
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3204T-X2MB-10
    0.093600
    0.094000
    40
    VQFN
    6x6x1mm
    Matte Tin
    e3
    AT97SC3204T-U2MB10B
    0.093600
    0.000000
    40
    VQFN
    6x6x1mm
    Matte Tin
    e3
    AT97SC3204T-X2MB10B
    0.093600
    0.000000
    40
    VQFN
    6x6x1mm
    Matte Tin
    e3
    AT97SC3204T-U2MB-10
    0.093600
    0.094000
    40
    VQFN
    6x6x1mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.