Microchip Technology Inc
Buy
it now
AT91SAM9G15
DATA SHEET
(06/15/2017)

DOWNLOAD

AT91SAM9G15

In Production

The Microchip's ARM®-based SAM9G15 hasan ARM926 core and runs at 400 MHz. The SAM9G15 integrates a graphics LCD controller with 4-layer overlay offering picture-in-picture, alpha-blending, scaling, rotation and color conversion, and a 10-bit ADC that supports 4/5-wire resistive touchscreen panels. Multiple communication interfaces include a soft modem supporting exclusively the Conexant SmartDAA line driver, HS USB Host and Device and FS USB Host with on-chip transceivers, two HS SDCard/SDIO/MMC interfaces, USARTs, SPIs, I2S and TWIs. A multi-layer bus matrix is coupled with multiple DMA channels. The external bus interface incorporates controllers offering support for 8-bank DDR2 and for LPDDR, SDRAM/LPSDRAM, static memories, as well as specific circuitry for MLC/SLC NAND Flash with integrated ECC up to 24 bits. The SAM9G15 is available in a 217-ball BGA package with 0.8mm ball pitch.

 
    Parameter Name
    Value
    Family
    SAM9GX
    Core
    ARM926
    Max Speed (MHz)
    400
    Core Operating Voltage Range (V)
    0.9 to 1.1
    Vddbu for battery backup
    Yes
    Internal Oscillator
    32KHz
    Boot Memory (KB)
    64
    SRAM (KB)
    32
    DRAM Memory Interface
    SDRAM/LPSDRAM/LPDDR/DDR2
    L1 Cache Memory (Instructions) (KB)
    16
    L1 Cache Memory (Data) (KB)
    16
    Ext. DRAM Memory Interface
    SDRAM/LPSDRAM/LPDDR/DDR2
    Ext. DRAM Memory Bus Size (Bits)
    16
    NAND Interface
    Yes
    NAND Interface ECC (Bits)
    24
    # of EBIs
    1
    SD/eMMC
    2
    DMA Channels
    20
    Max I/O Pins
    105
    Pin Count
    217
    UARTs
    5
    ISO 7816
    3
    SPITM
    5
    TWI (I2CTM Compatible)
    3
    SSC
    1
    LIN
    Yes
    USB Device and Host Ports
    1 HS
    USB Host Only Ports
    1 FS & 1 HS
    LCD/Graphic Interface
    Yes
    Graphic LCD (GLCD)
    24-bit
    Graphic Overlays (#)
    4
    Resistive Touch Controller
    Yes
    CODEC Interface (I2S,AC97)
    Yes
    A/D channels
    12
    Max A/D Resolution (bits)
    10
    Max A/D Sample Rate (KSPS)
    440
    RTCC
    Yes
    Periodic Interval Timer (PIT)
    20-bit Programmable
    Watch Dog Timer (WDT)
    Yes
    Max 32 Bit Digital Timers
    6
    Input Captures
    6
    Output Compare/Std. PWM
    6
    Motor Control PWM Channels
    4
    PWM Resolution (bits)
    32
    PWM Resolution (ns)
    4
    Debug Interface
    JTAG, DCC
    Temperature Range (C)
    -40 to 85
    Documentation
    Data Sheets
    06/15/2017
    1662KB
    Data Sheets
    08/01/2015
    4989KB
      Application Notes
     
     
     
    AppNote
    09/01/2011
    1153KB
    AppNote
    11/01/2011
    485KB
    AppNote
    09/01/2011
    596KB
    AppNote
    12/10/2016
    113KB
    AppNote
    01/01/2013
    454KB
    AppNote
    03/01/2015
    373KB
    AppNote
    05/01/2015
    326KB
    AppNote
    12/10/2016
    828KB
    AppNote
    01/01/2015
    203KB
    AppNote
    11/01/2003
    114KB
    AppNote
    06/15/2017
    411KB
    AppNote
    06/01/2009
    766KB
    AppNote
    09/01/2006
    1751KB
    AppNote
    06/01/2008
    674KB
      Board Design Files
     
     
     
     
    Board Design Files
    07/07/2017
    32134KB
    Board Design Files
    07/07/2017
    1KB
      Brochures
     
     
     
    Brochures
    12/15/2016
    1917KB
    Brochures
    11/01/2014
    785KB
    Brochures
    11/12/2013
    137KB
      Quick Start Guides
     
     
     
    Quick Start Guides
    05/01/2013
    112KB
    Quick Start Guides
    06/01/2013
    933KB
    Quick Start Guides
    05/01/2013
    100KB
    Quick Start Guides
    05/01/2013
    104KB
      User Guides
     
     
     
     
    User Guides
    12/10/2016
    1441KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    AT91SAM9G15-CU
    217
    LFBGA
    -40C to +85C
    TRAY
    7.57
    6.88
    6.24
    5.70
    5.46
    AT91SAM9G15-CU-999
    217
    LFBGA
    -40C to +85C
    T/R
    7.71
    7.01
    6.35
    5.81
    5.57
    Please select the non-tape and reel version of this part

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • SAM9G15-EK ( AT91SAM9G15-EK )

      SAM9G15-EK

      The SAM9G15-EK Evaluation Kit enables rapid evaluaton and code development of applications running on a SAM9G15 device.

    • SAM-ICE ( AT91SAM-ICE )

      SAM-ICE

      SAM-ICE is a JTAG emulator designed for SAMA5, SAM3, SAM4, SAM7 and SAM9 ARM® core-based MCUs and MPUs, including Thumb mode. It supports download speeds up to 720K Bytes per second and maximum JTAG speeds up to 12 MHZ. It also supports Serial Wire Debug (SWD) and Serial Wire Viewer (SWV) from SAM-ICE hardware V6.

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    AT91SAM9G15-CU-999
    0.526700
    1.942000
    217
    LFBGA
    15x15x1.46mm
    SAC105
    e8
    AT91SAM9G15-CU
    0.526700
    1.238095
    217
    LFBGA
    15x15x1.46mm
    SAC105
    e8
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.