Microchip Technology Inc
Buy
it now
AT91SAM9261
DATA SHEET
(06/15/2017)

DOWNLOAD

AT91SAM9261

In Production

The Microchip's ARM®-based SAM9G15 is a 190MHz ARM926-based microprocessor, with 160KB of SRAM that can be configured as TCM (tightly-coupled memory). It features an extensive peripheral set that includes an integrated graphics LCD controller supporting screen resolutions up to 1280x860 with 16M colors and 24bpp. The device integrates multiple communication interfaces, such as FS USB host and device with 2 ports and 2 transceivers, a FS USB Device, USARTs, SPIs, I2S and I2C. The external bus interface incorporates controllers for SDRAM and Static memories, with specific interface circuitry for CompactFlash and NAND flash. The device is available in a BGA217 package with 0.8mm ball pitch.

 
    Parameter Name
    Value
    Family
    SAM9200
    Core
    ARM926
    Max Speed (MHz)
    190
    Core Operating Voltage Range (V)
    1.08 to 1.32
    Vddbu for battery backup
    Yes
    Internal Oscillator
    32KHz
    Boot Memory (KB)
    32
    SRAM (KB)
    160
    DRAM Memory Interface
    SDRAM
    L1 Cache Memory (Instructions) (KB)
    16
    L1 Cache Memory (Data) (KB)
    16
    Ext. DRAM Memory Interface
    SDRAM
    Ext. DRAM Memory Bus Size (Bits)
    32
    NAND Interface
    Yes
    # of EBIs
    1
    SD/eMMC
    1
    DMA Channels
    21
    Max I/O Pins
    96
    IrDA
    Yes
    ISO 7816
    3
    SPITM
    2
    TWI (I2CTM Compatible)
    1
    SSC
    3
    USB Device Only Ports
    1 FS
    USB Host Only Ports
    2 FS
    Graphic LCD (GLCD)
    24-bit
    H/W Graphics Controller
    Yes
    CODEC Interface (I2S,AC97)
    Yes
    Zero Cross Detect
    False
    Periodic Interval Timer (PIT)
    20-bit Programmable
    Watch Dog Timers (WDT)
    Yes
    Max 16 Bit Digital Timers
    3
    Input Capture
    3
    Motor Control PWM Channels
    8
    PWM Resolution (ns)
    16
    PWM Resolution (time ns)
    8
    Debug Interface
    JTAG, DCC
    Embedded Trace (ETM)
    Yes
    Temperature Range (C)
    -40 to 85
    Pin Count
    217
    Documentation
    Data Sheets
    06/15/2017
    1662KB
    Data Sheets
    12/10/2016
    2958KB
      Application Notes
     
     
     
    AppNote
    12/10/2016
    828KB
    AppNote
    06/15/2017
    411KB
    AppNote
    11/01/2006
    254KB
    AppNote
    08/01/2006
    149KB
    AppNote
    06/01/2009
    766KB
    AppNote
    10/01/2008
    255KB
    AppNote
    03/01/2007
    332KB
    AppNote
    07/01/2007
    372KB
    AppNote
    06/01/2008
    674KB
      Brochures
     
     
     
    Brochures
    12/15/2016
    1917KB
    Brochures
    11/01/2014
    785KB
      Board Design Files
     
     
     
    Board Design Files
    07/07/2017
    12802KB
    Board Design Files
    07/07/2017
    1KB
      Design Guides
     
     
     
     
    Design Guides
    06/30/2017
    1540KB
      Quick Start Guides
     
     
     
    Quick Start Guides
    05/01/2013
    112KB
    Quick Start Guides
    06/01/2013
    933KB
    Quick Start Guides
    05/01/2013
    104KB
      User Guides
     
     
     
     
    User Guides
    07/07/2017
    748KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    AT91SAM9261B-CU
    217
    LFBGA
    -40C to +85C
    TRAY
    11.45
    10.41
    9.43
    8.62
    8.26
    AT91SAM9261B-CU-999
    217
    LFBGA
    -40C to +85C
    T/R
    11.73
    10.66
    9.66
    8.83
    8.46
    Please select the non-tape and reel version of this part

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • SAM-ICE ( AT91SAM-ICE )

      SAM-ICE

      SAM-ICE is a JTAG emulator designed for SAMA5, SAM3, SAM4, SAM7 and SAM9 ARM® core-based MCUs and MPUs, including Thumb mode. It supports download speeds up to 720K Bytes per second and maximum JTAG speeds up to 12 MHZ. It also supports Serial Wire Debug (SWD) and Serial Wire Viewer (SWV) from SAM-ICE hardware V6.

    • SAM9263-EK ( AT91SAM9263-EK )

      SAM9263-EK

      This kit lets designers quickly evaluate and develop code for applications running on an SAM9263 microcontroller.

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    AT91SAM9261B-CU
    0.437400
    1.238095
    217
    LFBGA
    15x15x1.4mm
    SAC105
    e8
    AT91SAM9261B-CU-999
    0.437400
    1.942000
    217
    LFBGA
    15x15x1.4mm
    SAC105
    e8
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.