Microchip Technology Inc
AT91SAM7L64
DATA SHEET
(02/01/2013)

DOWNLOAD

AT91SAM7L64

End of Life

The Microchip's ARM®-based SAM7L64 is a member of the Microchip SAM7L series of microcontrollers based on the 32-bit ARM7TDMI processor. It operates at a maximum speed of 36MHz and features 64KB of flash memory and 6KB of SRAM. The peripheral set includes a 40-segment LCD controller, two USARTs, UART, SPI, TWIs (I2C), three 16-bit timers, RTC and four 10-bit ADCs. The SAM7L64 operates in single-supply mode down to 1.8V and consumes 0.5mA/MHz typical in active mode when executing code out of its flash memory, and a mere 100nA in power-down mode. The SAM7L64 is supplied in a 128-pin LQFP and 144-pin LFBGA packages.

 
    Parameter Name
    Value
    Max Speed MHz
    36
    Program Memory Size (KB)
    64
    RAM (KB)
    6
    Temperature Range (C)
    -40 to 85
    Operating Voltage Range (V)
    1.8 to 3.6
    DMA Channels
    11
    SPITM
    1
    I2CTM Compatible
    1
    A/D channels
    4
    Max A/D Resolution
    10
    Max A/D Sample Rate (KSPS)
    460
    Input Capture
    3
    16-bit Digital Timers
    3
    Internal Oscillator
    2Mhz, 32Khz
    I/O Pins
    80
    Pin Count
    144
    Documentation
    Data Sheets
    04/01/2001
    1778KB
    Data Sheets
    08/01/2002
    1732KB
    Data Sheets
    02/01/2013
    2887KB
    Data Sheets
    02/01/2013
    559KB
      Application Notes
     
     
     
    AppNote
    09/01/2001
    234KB
    AppNote
    08/01/2002
    115KB
    AppNote
    02/01/2006
    131KB
    AppNote
    01/01/2006
    192KB
    AppNote
    07/01/2002
    123KB
    AppNote
    05/01/2002
    167KB
    AppNote
    01/01/2003
    223KB
    AppNote
    01/01/2003
    89KB
    AppNote
    10/01/2003
    87KB
    AppNote
    10/01/2003
    109KB
    AppNote
    03/01/2003
    440KB
    AppNote
    06/01/2015
    6498KB
    AppNote
    12/10/2016
    828KB
    AppNote
    01/01/2006
    109KB
    AppNote
    03/01/2005
    140KB
    AppNote
    12/01/2005
    210KB
    AppNote
    02/01/2006
    249KB
    AppNote
    08/01/2006
    149KB
    AppNote
    07/01/2009
    366KB
    AppNote
    12/01/2006
    192KB
    AppNote
    04/01/2007
    296KB
    AppNote
    03/01/2007
    2964KB
    AppNote
    07/01/2009
    464KB
    AppNote
    06/01/2008
    674KB
    AppNote
    02/01/2010
    218KB
    AppNote
    07/01/2009
    900KB
      Brochures
     
     
     
    Brochures
    12/10/2016
    3582KB
    Brochures
    11/01/2014
    785KB
    Brochures
    12/10/2016
    4660KB
      Device Documentation
     
     
     
     
    DeviceDoc
    01/01/2010
    411KB
      Quick Start Guides
     
     
     
    Quick Start Guides
    05/01/2013
    112KB
    Quick Start Guides
    06/01/2013
    933KB
    Quick Start Guides
    05/01/2013
    104KB
      User Guides
     
     
     
     
    User Guides
    06/01/2008
    1347KB
    Development Tools
    • Demo & Eval Boards
    • SAM9263-EK ( AT91SAM9263-EK )

      SAM9263-EK

      This kit lets designers quickly evaluate and develop code for applications running on an SAM9263 microcontroller.

    • SAM-ICE ( AT91SAM-ICE )

      SAM-ICE

      SAM-ICE is a JTAG emulator designed for SAMA5, SAM3, SAM4, SAM7 and SAM9 ARM® core-based MCUs and MPUs, including Thumb mode. It supports download speeds up to 720K Bytes per second and maximum JTAG speeds up to 12 MHZ. It also supports Serial Wire Debug (SWD) and Serial Wire Viewer (SWV) from SAM-ICE hardware V6.

    • SAM9260-EK ( AT91SAM9260-EK )

      SAM9260-EK

      This kit lets designers quickly evaluate and develop code for applications running on an SAM9260.