Microchip Technology Inc
Buy
it now
AT91RM9200
DATA SHEET
(06/15/2017)

DOWNLOAD

AT91RM9200

In Production

The ARM®-based SAM920T runs up to 180 MHz and embeds Full Speed USB host and device interfaces, a 10/100 Ethernet MAC, as well as standard peripherals such as a Multimedia Card Interface (MCI), I2S, USARTs, master/slave SPIs, 16-bit Timers and a TWI (Two-Wire Interface). The external bus interface features controllers for SDRAM and static memories including NAND flash and CompactFlash. The RM9200 is available in 256-ball LFBGA and 208-pin QFP packages.

 

    Features

        Core:

        • ARM920T ARM Thumb Processor running up to 180 MHz
        • 16-Kbyte Data Cache, 16-Kbyte Instruction Cache
        • Memory Management Unit
        • Embedded Trace Module (256 LFBGA Package only)

        Memories:

        • 16 Kbytes of SRAM, single-cycle access
        • 128 Kbytes of ROM embedding standard bootstrap
        • 32-bit External Bus Interface (EBI) supporting SDRAM, Static Memory, Burst Flash, Glueless Connection to CompactFlash® and NAND Flash/SmartMedia®

        Peripherals:

        • Enhanced Clock Generator and Power Management Controller
        • Two On-chip Oscillators with Two PLLs
        • Very Slow Clock Operating Mode and Software Power Optimization Capabilities
        • Four Programmable External Clock Signals
        • System Timer Including Periodic Interrupt, Watchdog and Second Counter
        • Real-time Clock with Alarm Interrupt
        • Debug Unit, Two-wire UART and Support for Debug Communication Channel
        • Advanced Interrupt Controller with 8-level Priority, Individually Maskable Vectored Interrupt Sources, SpuriousInterrupt Protected
        • Seven External Interrupt Sources and One Fast Interrupt Source
        • Four 32-bit PIO Controllers with Up to 122 Programmable I/O Lines, Input Change Interrupt and Open-drain Capability on Each Line
        • 20-channel Peripheral DMA Controller (PDC)
        • Ethernet MAC 10/100 Base-T:
          • Media Independent Interface (MII) or Reduced Media Independent Interface (RMII)
          • Integrated 28-byte FIFOs and Dedicated DMA Channels for Receive and Transmit
        • USB 2.0 Full Speed (12Mbits per second) Host Double Port:
          • Dual On-chip Transceivers (Single Port Only on 208-lead PQFP Package)
          • Integrated FIFOs and Dedicated DMA Channels
        • USB 2.0 Full Speed (12Mbits per second) Device Port:
          • On-chip Transceiver, 2-Kbyte Configurable Integrated FIFOs
        • Multimedia Card Interface (MCI):
          • Automatic Protocol Control and Fast Automatic Data Transfers
          • MMC and SD Memory Card-compliant, Supports Up to Two SD Memory Cards
        • Three Synchronous Serial Controllers (SSC):
          • Independent Clock and Frame Sync Signals for Each Receiver and Transmitter
          • I2S Analog Interface Support, Time Division Multiplex Support
          • High-speed Continuous Data Stream Capabilities with 32-bit Data Transfer
        • Four Universal Synchronous/Asynchronous Receiver/Transmitters (USART):
          • Support for ISO7816 T0/T1 Smart Card
          • Hardware Handshaking
          • RS485 Support, IrDA® Up To 115 Kbps
          • Full Modem Control Lines on USART1
        • Master/Slave Serial Peripheral Interface (SPI):
          • 8- to 16-bit Programmable Data Length
          • 4 External Peripheral Chip Selects
        • Two 3-channel, 16-bit Timer/Counters (TC):
          • Three External Clock Inputs
          • Two Multi-purpose I/O Pins per Channel
          • Double PWM Generation, Capture/Waveform Mode, Up/Down Capability
        • Two-wire Interface (TWI):
          • Master Mode Support, All 2-wire Microchip EEPROMs Supported
        • IEEE® 1149.1 JTAG Boundary Scan on All Digital Pins

        Power Supplies:

        • 1.65V to 1.95V for VDDCORE, VDDOSC and VDDPLL
        • 3.0V to 3.6V for VDDIOP (Peripheral I/Os) and for VDDIOM (Memory I/Os)
        • Low Power: On VDDCORE 24.4 mA in Normal Mode, 520 μA in Standby Mode

        Packages:

        • 208-pin Green PQFP
        • 256-ball RoHS-compliant LFBGA
    Parameter Name
    Value
    Family
    SAM9200
    Core
    ARM920T
    Max Speed (MHz)
    180
    Core Operating Voltage Range (V)
    1.65 to 1.95
    Internal Oscillator
    32kHz, 12MHz
    Boot Memory (KB)
    128
    SRAM (KB)
    16
    DRAM Memory Interface
    SDRAM
    L1 Cache Memory (Instructions) (KB)
    16
    L1 Cache Memory (Data) (KB)
    16
    Ext. DRAM Memory Interface
    SDRAM
    Ext. DRAM Memory Bus Size (Bits)
    32
    NAND Interface
    Yes
    # of EBIs
    1
    SD/eMMC
    2
    DMA Channels
    24
    Max I/O Pins
    122
    Pin Count
    256
    UARTs
    4
    ISO 7816
    4
    SPITM
    1
    TWI (I2CTM Compatible)
    1
    SSC
    3
    USB Device Only Ports
    1 FS
    USB Host Only Ports
    2 FS
    10/100 Ethernet MAC
    1
    CODEC Interface (I2S,AC97)
    Yes
    RTCC
    Yes
    Periodic Interval Timer (PIT)
    20-bit Programmable
    Watch Dog Timer (WDT)
    Yes
    Max 16 Bit Digital Timers
    6
    Input Captures
    6
    Output Compare/Std. PWM
    6
    PWM Resolution (bits)
    16
    PWM Resolution (ns)
    10
    Debug Interface
    JTAG, DCC
    Embedded Trace (ETM)
    Yes
    Temperature Range (C)
    -40 to 85
    Documentation
    Data Sheets
    06/15/2017
    1662KB
    Data Sheets
    12/10/2016
    3639KB
      Application Notes
     
     
     
    AppNote
    12/10/2016
    828KB
    AppNote
    11/01/2003
    114KB
    AppNote
    06/15/2017
    411KB
    AppNote
    01/01/2006
    109KB
    AppNote
    04/01/2004
    182KB
    AppNote
    06/01/2009
    766KB
    AppNote
    01/01/2011
    467KB
    AppNote
    06/01/2008
    674KB
      Board Design Files
     
     
     
     
    Board Design Files
    07/07/2017
    6638KB
    Board Design Files
    07/07/2017
    1KB
      Brochures
     
     
     
    Brochures
    12/15/2016
    1917KB
    Brochures
    11/01/2014
    785KB
      Device Documentation
     
     
     
     
    DeviceDoc
    01/01/2000
    6638KB
    DeviceDoc
    01/01/2000
    1KB
      Quick Start Guides
     
     
     
    Quick Start Guides
    05/01/2013
    112KB
    Quick Start Guides
    06/01/2013
    933KB
    Quick Start Guides
    05/01/2013
    104KB
      User Guides
     
     
     
    User Guides
    01/01/2006
    771KB
    User Guides
    07/01/2003
    969B
    User Guides
    07/07/2017
    771KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    AT91RM9200-CJ-002
    256
    LFBGA
    -40C to +85C
    TRAY
    20.43
    18.57
    16.82
    15.38
    14.74
    AT91RM9200-QU-002
    208
    PQFP
    -40C to +85C
    TRAY
    19.21
    17.47
    15.82
    14.46
    13.87

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • SAM-ICE ( AT91SAM-ICE )

      SAM-ICE

      SAM-ICE is a JTAG emulator designed for SAMA5, SAM3, SAM4, SAM7 and SAM9 ARM® core-based MCUs and MPUs, including Thumb mode. It supports download speeds up to 720K Bytes per second and maximum JTAG speeds up to 12 MHZ. It also supports Serial Wire Debug (SWD) and Serial Wire Viewer (SWV) from SAM-ICE hardware V6.

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    AT91RM9200-CJ-002
    0.463500
    0.468254
    256
    LFBGA
    15x15x1.25mm
    SAC105
    e8
    AT91RM9200-QU-002
    5.718900
    5.708333
    208
    PQFP
    28x28x3.37mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.