Microchip Technology Inc
AT91R40008
DATA SHEET
(04/01/2006)

DOWNLOAD

AT91R40008

In Production

 
    Parameter Name
    Value
    Max Speed MHz
    75
    RAM (KB)
    256
    Temperature Range (C)
    -40 to 85
    Operating Voltage Range (V)
    0 to 0
    DMA Channels
    4
    Input Capture
    3
    16-bit Digital Timers
    3
    Parallel Port
    EBI
    I/O Pins
    32
    Pin Count
    100
    External Memory Bus Interface
    Yes
    Documentation
    Data Sheets
    04/01/2006
    262KB
    Data Sheets
    12/01/2005
    340KB
    Data Sheets
    08/01/2002
    1732KB
    Data Sheets
    04/01/2006
    262KB
      Application Notes
     
     
     
    AppNote
    09/01/2001
    234KB
    AppNote
    08/01/2002
    115KB
    AppNote
    02/01/2006
    131KB
    AppNote
    01/01/2006
    192KB
    AppNote
    06/01/2002
    116KB
    AppNote
    07/01/2002
    123KB
    AppNote
    05/01/2002
    167KB
    AppNote
    01/01/2003
    223KB
    AppNote
    01/01/2003
    89KB
    AppNote
    10/01/2003
    87KB
    AppNote
    10/01/2003
    109KB
    AppNote
    03/01/2003
    440KB
    AppNote
    08/01/2013
    516KB
    AppNote
    07/01/2014
    955KB
    AppNote
    06/01/2015
    6498KB
    AppNote
    12/10/2016
    828KB
    AppNote
    11/01/2003
    114KB
    AppNote
    01/01/2010
    411KB
    AppNote
    01/01/2006
    109KB
    AppNote
    04/01/2004
    182KB
    AppNote
    01/01/2004
    161KB
    AppNote
    03/01/2005
    140KB
    AppNote
    12/01/2005
    210KB
    AppNote
    03/01/2005
    163KB
    AppNote
    02/01/2006
    249KB
    AppNote
    08/01/2006
    149KB
    AppNote
    06/01/2007
    77KB
    AppNote
    09/01/2006
    335KB
    AppNote
    06/01/2009
    766KB
    AppNote
    07/01/2009
    366KB
    AppNote
    07/01/2009
    543KB
    AppNote
    10/01/2008
    255KB
    AppNote
    05/01/2009
    292KB
    AppNote
    11/01/2006
    137KB
    AppNote
    12/01/2006
    192KB
    AppNote
    07/01/2009
    715KB
    AppNote
    01/01/2007
    277KB
    AppNote
    03/01/2007
    332KB
    AppNote
    03/01/2007
    332KB
    AppNote
    03/01/2007
    333KB
    AppNote
    07/01/2007
    372KB
    AppNote
    05/01/2009
    290KB
    AppNote
    04/01/2007
    296KB
    AppNote
    06/01/2009
    317KB
    AppNote
    03/01/2007
    2964KB
    AppNote
    05/01/2007
    425KB
    AppNote
    11/01/2007
    774KB
    AppNote
    01/01/2011
    467KB
    AppNote
    07/01/2009
    464KB
    AppNote
    06/01/2008
    674KB
    AppNote
    02/01/2010
    218KB
    AppNote
    07/01/2009
    1333KB
    AppNote
    06/01/2008
    681KB
    AppNote
    10/01/2008
    190KB
    AppNote
    07/01/2009
    900KB
    AppNote
    07/01/2010
    159KB
      Brochures
     
     
     
    Brochures
    12/10/2016
    3582KB
    Brochures
    11/01/2014
    785KB
    Brochures
    12/10/2016
    4660KB
      Device Documentation
     
     
     
    DeviceDoc
    01/01/2000
    6638KB
    DeviceDoc
    01/01/2000
    1KB
    DeviceDoc
    01/01/2000
    1634KB
    DeviceDoc
    01/01/2000
    1KB
    DeviceDoc
    01/01/2000
    10574KB
    DeviceDoc
    01/01/2000
    1KB
    DeviceDoc
    04/01/2007
    5B
    DeviceDoc
    04/01/2007
    5B
    DeviceDoc
    01/01/2000
    12802KB
    DeviceDoc
    01/01/2000
    1KB
    DeviceDoc
    04/01/2007
    63595KB
    DeviceDoc
    01/01/2010
    411KB
    DeviceDoc
    01/01/2000
    11010KB
    DeviceDoc
    01/01/2000
    1KB
    DeviceDoc
    01/01/2000
    21136KB
    DeviceDoc
    01/01/2000
    2KB
      Quick Start Guides
     
     
     
    Quick Start Guides
    05/01/2013
    112KB
    Quick Start Guides
    06/01/2013
    933KB
    Quick Start Guides
    05/01/2013
    104KB
      User Guides
     
     
     
    User Guides
    01/01/2004
    1662KB
    User Guides
    05/01/2005
    618KB
    User Guides
    05/01/2005
    564KB
    User Guides
    04/01/2005
    565KB
    User Guides
    01/01/2006
    771KB
    User Guides
    02/01/2008
    1628KB
    User Guides
    06/01/2008
    1347KB
    User Guides
    09/01/2008
    2086KB
    User Guides
    03/01/2007
    671KB
    User Guides
    12/01/2006
    748KB
    User Guides
    08/01/2009
    1214KB
    User Guides
    10/01/2009
    960KB
    User Guides
    12/11/2016
    6KB
    User Guides
    12/11/2016
    127KB
    User Guides
    03/01/2006
    20KB
    User Guides
    07/01/2003
    969B
    User Guides
    12/10/2016
    1543KB
    User Guides
    10/01/2012
    2KB
    User Guides
    12/01/2012
    3KB
    User Guides
    04/01/2013
    3KB
    User Guides
    05/01/2014
    4KB
    User Guides
    12/11/2016
    21KB
    User Guides
    12/11/2016
    12KB
    User Guides
    12/11/2016
    3KB
    User Guides
    12/10/2016
    1898KB
    User Guides
    12/11/2016
    1KB
    Development Tools
    • Demo & Eval Boards
    • Atmel-ICE Full Kit ( ATATMEL-ICE )

      Atmel-ICE

      Atmel-ICE is a powerful development tool for debugging and programming ARM® Cortex®-M based SAM and AVR microcontrollers with on-chip debug capability.

      Atmel-ICE supports:

      • Programming and on-chip debugging of all AVR 32-bit MCUs on both JTAG and aWire interfaces
      • Programming and on-chip debugging of all AVR...

    • SAM-ICE ( AT91SAM-ICE )

      SAM-ICE

      SAM-ICE is a JTAG emulator designed for SAMA5, SAM3, SAM4, SAM7 and SAM9 ARM® core-based MCUs and MPUs, including Thumb mode. It supports download speeds up to 720K Bytes per second and maximum JTAG speeds up to 12 MHZ. It also supports Serial Wire Debug (SWD) and Serial Wire Viewer (SWV) from SAM-ICE hardware V6.

    • SAM9263-EK ( AT91SAM9263-EK )

      SAM9263-EK

      This kit lets designers quickly evaluate and develop code for applications running on an SAM9263 microcontroller.

    • SAM9260-EK ( AT91SAM9260-EK )

      SAM9260-EK

      This kit lets designers quickly evaluate and develop code for applications running on an SAM9260.

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    AT91R40008-66AU-999
    0.580400
    1.600000
    100
    LQFP
    14x14x1.4mm
    Matte Tin
    e3
    AT91R40008-66AU
    0.580400
    6.666667
    100
    LQFP
    14x14x1.4mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.