Microchip Technology Inc
product primary image

AT90PWM161

Status: In Production

Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

Specially designed for lamp ballast and motor control applications, this high-performance Microchip 8-bit AVR RISC-based microcontroller combines 16KB ISP flash memory, 10-channel advanced PWM, 11-channel 10-bit A/D converter, one 10-bit D/A converter, one 12-bit high speed power stage controller (with extended PSC2 features) with 16-bit Resolution Enhancement. The device operates between 2.7-5.5 volts.

Parametrics
Name
Value
Program Memory Type
Flash
Program Memory Size (KB)
16
CPU Speed (MIPS/DMIPS)
16
SRAM Bytes
1
Data EEPROM/HEF (bytes)
512
Digital Communication Peripherals
1-SPI,
Capture/Compare/PWM Peripherals
1 Input Capture, 1 CCP, 8PWM
Number of Comparators
3
Temperature Range (C)
-40 to 125
Operating Voltage Range (V)
2.7 to 5.5
Pin Count
20

Documents

Jump to:

Data Sheets

Application Notes

Download All

Device Documentation

12/10/2016
2468KB

White Papers

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
ATSTK600 Kit
ATSTK600 Kit ( ATSTK600 )

A complete starter kit and development system for the 8-bit and 32-bit AVR microcontrollers that gives designers a quick start to develop code on the AVR, with advanced features for prototyping and testing new designs.

The AVR device connects to the STK600 using an innovative routing and socketcard sandwich system, which routes the signals from the device to the appropriate...

Learn More
Add To Cart
Atmel-ICE Full Kit
Atmel-ICE Full Kit ( ATATMEL-ICE )

Atmel-ICE is a powerful development tool for debugging and programming ARM® Cortex®-M based SAM and AVR microcontrollers with on-chip debug capability.

Atmel-ICE supports:

  • Programming and on-chip debugging of all AVR 32-bit MCUs on both JTAG and aWire interfaces
  • Programming and on-chip debugging of all AVR
...

Learn More
Add To Cart
Power Debugger kit
Power Debugger kit ( ATPOWERDEBUGGER )

Power Debugger is a powerful development tool for debugging and programming AVR microcontrollers using UPDI, JTAG, PDI, debugWIRE, aWire, TPI or SPI target interfaces and ARM® Cortex®-M based SAM microcontrollers using JTAG or SWD target interfaces.

In addition the Power Debugger has two independent current sensing channels for measuring and optimizing the power consumption of

...

Learn More
Add To Cart

RoHS Information

Part Number
Device Weight
Shipping Weight
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
AT90PWM161-16SNR
0.542000
0.311875
20
SOIC
.300in
Matte Tin
e3
Rohs icon
efup china icon
AT90PWM161-16SN
0.542000
0.973684
20
SOIC
.300in
Matte Tin
e3
Rohs icon
efup china icon
AT90PWM161-16MN
0.061300
0.512245
32
VQFN
5x5x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
AT90PWM161-16MNR
0.061300
0.075200
32
VQFN
5x5x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy

Grid
View
Table
View
Filter:
Apply
Clear
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy