Microchip Technology Inc
Buy
it now
AT89S4051
DATA SHEET
(06/01/2008)

DOWNLOAD

AT89S4051

In Production

Low-power, high-performance CMOS 8-bit microcontroller with 4KB ISP flash memory. The device uses Microchip high-density nonvolatile memory technology and is compatible with the industry-standard MCS??-51 instruction set.

An enhanced CPU core can fetch a single byte from memory every clock cycle and is capable of 20-MIPS throughput. The new CPU core runs at a much lower speed, greatly reducing power consumption.

 
    Parameter Name
    Value
    Program Memory Type
    Flash
    Program Memory (KB)
    4
    CPU Speed (MIPS)
    4
    Digital Communication Peripherals
    1-UART,
    Temperature Range (C)
    0 to 0
    Operating Voltage Range (V)
    2.7 to 5.5
    Pin Count
    20
    Documentation
    Data Sheets
    06/01/2008
    1106KB
    Data Sheets
    06/01/2005
    56KB
      Application Notes
     
     
     
    AppNote
    06/01/2011
    128KB
    AppNote
    06/01/2011
    112KB
    AppNote
    06/01/2011
    168KB
    AppNote
    06/01/2011
    205KB
    AppNote
    06/01/2011
    136KB
    AppNote
    06/01/2011
    113KB
    AppNote
    11/01/2003
    194KB
    AppNote
    10/01/2006
    98KB
    AppNote
    10/01/2005
    133KB
    AppNote
    06/01/2004
    42KB
    AppNote
    05/01/2005
    82KB
    AppNote
    03/01/2007
    255KB
    AppNote
    09/01/2010
    376KB
    AppNote
    01/01/2000
    176KB
    AppNote
    05/01/2002
    371KB
    AppNote
    11/01/2002
    491KB
    AppNote
    12/01/2002
    449KB
    AppNote
    06/01/2005
    214KB
    AppNote
    12/01/2001
    160KB
    AppNote
    06/01/2003
    213KB
    AppNote
    08/01/2003
    307KB
    AppNote
    08/01/2003
    318KB
    AppNote
    10/01/2003
    855KB
    AppNote
    11/01/2003
    101KB
    AppNote
    11/01/2003
    66KB
    AppNote
    06/01/2004
    664KB
    AppNote
    06/01/2004
    190KB
    AppNote
    06/01/2004
    215KB
    AppNote
    07/01/2004
    164KB
    AppNote
    10/01/2004
    162KB
    AppNote
    07/01/2004
    162KB
    AppNote
    07/01/2004
    246KB
    AppNote
    07/01/2004
    175KB
    AppNote
    04/01/2006
    273KB
    AppNote
    03/01/2007
    193KB
    AppNote
    03/01/2007
    83KB
    AppNote
    03/01/2007
    75KB
    AppNote
    04/01/2007
    52KB
    AppNote
    11/01/2007
    239KB
    AppNote
    12/10/2016
    139KB
    AppNote
    03/01/2001
    166KB
    AppNote
    12/01/2002
    200KB
    AppNote
    07/28/2017
    936KB
    AppNote
    06/23/2017
    302KB
      Brochures
     
     
     
     
    Brochures
    12/10/2016
    3582KB
      Product Document
     
     
     
    Product Document
    06/01/2007
    18KB
    Product Document
    09/01/2007
    422KB
    Product Document
    11/01/2003
    145KB
    Product Document
    07/01/2004
    43KB
    Product Document
    07/01/2012
    86KB
    Product Document
    07/01/2012
    40KB
    Product Document
    10/01/2004
    32KB
    Product Document
    01/01/2005
    27KB
      User Guides
     
     
     
    User Guides
    07/01/2006
    1128KB
    User Guides
    01/01/2007
    1767KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    AT89S4051-24PU
    20
    PDIP
    -40C to +85C
    TUBE
    1.94
    1.78
    1.61
    1.48
    1.41
    AT89S4051-24SU
    20
    SOIC
    -40C to +85C
    TUBE
    1.87
    1.72
    1.55
    1.43
    1.36
    AT89S4051-24SUR
    20
    SOIC
    -40C to +85C
    T/R
    1.56
    1.43
    1.29
    1.19
    1.13

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    AT89S4051-24PU
    1.512900
    2.500000
    20
    PDIP
    .300in
    Matte Tin
    e3
    AT89S4051-24SUR
    0.542000
    0.311875
    20
    SOIC
    .300in
    Matte Tin
    e3
    AT89S4051-24SU
    0.542000
    0.973684
    20
    SOIC
    .300in
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.