Microchip Technology Inc

AT89EB5114

In Production

Dedicated to lighting control applications, this device retains all the features of the standard 80C51 with 4KB of flash program memory, 256 bytes RAM, 256 bytes EEPROM, a 7-source, 4-level interrupt system, an on chip oscillator and two timers/counters. Analog functions include a 10-bit, 6-channel A/D converter and two optimized PWM units.

 
    Parameter Name
    Value
    Program Memory Type
    Flash
    Program Memory (KB)
    4
    CPU Speed (MIPS)
    6.66666666666667
    Data EEPROM (bytes)
    256
    Temperature Range (C)
    0 to 0
    Operating Voltage Range (V)
    3 to 3.6
    Pin Count
    20
    Documentation
    Data Sheets
    02/01/2008
    941KB
      Application Notes
     
     
     
    AppNote
    07/28/2017
    936KB
    AppNote
    06/23/2017
    302KB
      Brochures
     
     
     
     
    Brochures
    12/10/2016
    3582KB
      Product Document
     
     
     
    Product Document
    09/01/2007
    422KB
    Product Document
    07/01/2012
    86KB
    Product Document
    07/01/2012
    40KB