Microchip Technology Inc
Buy
it now
AT89C51ID2
DATA SHEET
(11/01/2005)

DOWNLOAD

AT89C51ID2

In Production

High-performance CMOS flash version of the 80C51 CMOS, single-chip, 8-bit microcontroller with a 64KB flash memory block for program and data. The flash memory can be programmed in parallel or serial mode using ISP or software. The programming voltage is internally generated from the standard VCC pin.

This device retains all features of the Microchip 80C52 and adds a programmable counter array, 1792 byte XRAM, a hardware watchdog timer, SPI and keyboard, a more versatile serial channel that facilitates multiprocessor communication (EUART), and a speed improvement mechanism (X2 mode).

A fully static design reduces system power consumption by bringing the clock frequency down to any value without data loss. Two software-selectable modes of reduced activity and an 8-bit clock prescaler further reduce power consumption.

 
    Parameter Name
    Value
    Program Memory Type
    Flash
    Program Memory (KB)
    64
    CPU Speed (MIPS)
    10
    RAM Bytes
    2
    Data EEPROM (bytes)
    2048
    Digital Communication Peripherals
    1-UART, 1-SPI, 1-I2C
    Temperature Range (C)
    0 to 0
    Operating Voltage Range (V)
    2.7 to 5.5
    Pin Count
    44
    Documentation
    Data Sheets
    11/01/2005
    1852KB
    Data Sheets
    01/01/2004
    41KB
      Application Notes
     
     
     
    AppNote
    06/01/2011
    128KB
    AppNote
    06/01/2011
    112KB
    AppNote
    06/01/2011
    168KB
    AppNote
    06/01/2011
    205KB
    AppNote
    06/01/2011
    136KB
    AppNote
    06/01/2011
    113KB
    AppNote
    11/01/2003
    194KB
    AppNote
    10/01/2006
    98KB
    AppNote
    10/01/2005
    133KB
    AppNote
    06/01/2004
    42KB
    AppNote
    05/01/2005
    82KB
    AppNote
    03/01/2007
    255KB
    AppNote
    09/01/2010
    376KB
    AppNote
    01/01/2000
    176KB
    AppNote
    05/01/2002
    371KB
    AppNote
    11/01/2002
    491KB
    AppNote
    12/01/2002
    449KB
    AppNote
    06/01/2005
    214KB
    AppNote
    12/01/2001
    160KB
    AppNote
    06/01/2003
    213KB
    AppNote
    08/01/2003
    307KB
    AppNote
    08/01/2003
    318KB
    AppNote
    10/01/2003
    855KB
    AppNote
    11/01/2003
    101KB
    AppNote
    11/01/2003
    66KB
    AppNote
    06/01/2004
    664KB
    AppNote
    06/01/2004
    190KB
    AppNote
    06/01/2004
    215KB
    AppNote
    07/01/2004
    164KB
    AppNote
    10/01/2004
    162KB
    AppNote
    07/01/2004
    162KB
    AppNote
    07/01/2004
    246KB
    AppNote
    07/01/2004
    175KB
    AppNote
    04/01/2006
    273KB
    AppNote
    03/01/2007
    193KB
    AppNote
    03/01/2007
    83KB
    AppNote
    03/01/2007
    75KB
    AppNote
    04/01/2007
    52KB
    AppNote
    11/01/2007
    239KB
    AppNote
    12/10/2016
    139KB
    AppNote
    03/01/2001
    166KB
    AppNote
    12/01/2002
    200KB
    AppNote
    07/28/2017
    936KB
    AppNote
    06/23/2017
    302KB
      Brochures
     
     
     
     
    Brochures
    12/10/2016
    3582KB
      Product Document
     
     
     
    Product Document
    06/01/2007
    18KB
    Product Document
    09/01/2007
    422KB
    Product Document
    11/01/2003
    145KB
    Product Document
    07/01/2004
    43KB
    Product Document
    07/01/2012
    86KB
    Product Document
    07/01/2012
    40KB
    Product Document
    10/01/2004
    32KB
    Product Document
    01/01/2005
    27KB
      User Guides
     
     
     
    User Guides
    07/01/2006
    1128KB
    User Guides
    01/01/2007
    1767KB
    User Guides
    08/01/2007
    869KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    AT89C51ID2-RLRUM
    44
    LQFP
    -40C to +85C
    T/R
    8.50
    7.80
    7.06
    6.49
    6.18
    AT89C51ID2-RLTUM
    44
    LQFP
    -40C to +85C
    TRAY
    8.36
    7.67
    6.94
    6.39
    6.07
    AT89C51ID2-SLRUM
    44
    PLCC
    -40C to +85C
    T/R
    8.50
    7.80
    7.06
    6.49
    6.18
    AT89C51ID2-SLSUM
    44
    PLCC
    -40C to +85C
    TUBE
    8.36
    7.67
    6.94
    6.39
    6.07

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    AT89C51ID2-SLSUM
    2.375500
    3.703704
    44
    PLCC
    16.6x16.6x4.4mm
    Matte Tin
    e3
    AT89C51ID2-SLRUM
    2.375500
    3.400000
    44
    PLCC
    16.6x16.6x4.4mm
    Matte Tin
    e3
    AT89C51ID2-RLTUM
    0.341100
    0.337500
    44
    LQFP
    10x10x1.4mm
    Matte Tin
    e3
    AT89C51ID2-RLRUM
    0.341100
    0.340667
    44
    LQFP
    10x10x1.4mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.