Microchip Technology Inc
Buy
it now
AT89C51CC02
DATA SHEET
(03/01/2008)

DOWNLOAD

AT89C51CC02

In Production

Low pin count 8-bit flash microcontroller serving as part of the Microchip CANary??? family of 8-bit microcontrollers for CAN network applications. The device provides 16KB of flash memory including 2KB of ISP boot flash, 2KB EEPROM, and 512 bytes RAM. The design reduces electro-magnetic emission.

In X2 mode, a maximum external clock rate of 20MHz reaches a 300-ns cycle time.

 
    Parameter Name
    Value
    Program Memory Type
    Flash
    Program Memory (KB)
    16
    CPU Speed (MIPS)
    6.66666666666667
    Data EEPROM (bytes)
    2048
    Digital Communication Peripherals
    1-UART,
    CAN
    1 None
    Temperature Range (C)
    0 to 0
    Operating Voltage Range (V)
    3 to 5.5
    Pin Count
    32
    Documentation
    Data Sheets
    02/01/2008
    1782KB
    Data Sheets
    05/01/2006
    139KB
    Data Sheets
    03/01/2008
    383KB
    Data Sheets
    03/01/2008
    282KB
      Application Notes
     
     
     
    AppNote
    06/01/2011
    128KB
    AppNote
    06/01/2011
    112KB
    AppNote
    06/01/2011
    205KB
    AppNote
    06/01/2011
    113KB
    AppNote
    11/01/2003
    194KB
    AppNote
    01/01/2000
    176KB
    AppNote
    05/01/2002
    371KB
    AppNote
    11/01/2002
    491KB
    AppNote
    12/01/2002
    180KB
    AppNote
    12/01/2002
    184KB
    AppNote
    12/01/2002
    449KB
    AppNote
    06/01/2005
    214KB
    AppNote
    12/01/2002
    103KB
    AppNote
    01/01/2001
    506KB
    AppNote
    12/01/2002
    103KB
    AppNote
    08/01/2003
    307KB
    AppNote
    08/01/2003
    318KB
    AppNote
    10/01/2003
    855KB
    AppNote
    06/01/2005
    183KB
    AppNote
    06/01/2004
    664KB
    AppNote
    06/01/2004
    190KB
    AppNote
    07/01/2004
    196KB
    AppNote
    06/01/2004
    215KB
    AppNote
    10/01/2004
    162KB
    AppNote
    07/01/2004
    246KB
    AppNote
    04/01/2006
    540KB
    AppNote
    03/01/2007
    75KB
    AppNote
    11/01/2007
    239KB
    AppNote
    12/10/2016
    139KB
    AppNote
    07/28/2017
    936KB
    AppNote
    06/23/2017
    302KB
      Brochures
     
     
     
    Brochures
    12/10/2016
    3582KB
    Brochures
    07/01/2005
    1156KB
      Product Document
     
     
     
    Product Document
    06/01/2007
    18KB
    Product Document
    09/01/2007
    422KB
    Product Document
    11/01/2003
    145KB
    Product Document
    07/01/2004
    43KB
    Product Document
    07/01/2012
    86KB
    Product Document
    07/01/2012
    40KB
    Product Document
    10/01/2004
    32KB
    Product Document
    01/01/2005
    27KB
      User Guides
     
     
     
    User Guides
    07/01/2006
    1128KB
    User Guides
    01/01/2007
    1767KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    AT89C51CC02CA-RATUM
    32
    LQFP
    -40C to +85C
    TRAY
    5.67
    5.20
    4.71
    4.33
    4.12
    AT89C51CC02CA-SISUM
    28
    PLCC
    -40C to +85C
    TUBE
    5.67
    5.20
    4.71
    4.33
    4.12
    AT89C51CC02CA-TISUM
    28
    SOIC
    -40C to +85C
    TUBE
    5.67
    5.20
    4.71
    4.33
    4.12
    AT89C51CC02UA-RATUM
    32
    LQFP
    -40C to +85C
    TRAY
    5.67
    5.20
    4.71
    4.33
    4.12
    AT89C51CC02UA-SISUM
    28
    PLCC
    -40C to +85C
    TUBE
    5.67
    5.20
    4.71
    4.33
    4.12
    AT89C51CC02UA-TISUM
    28
    SOIC
    -40C to +85C
    TUBE
    5.67
    5.20
    4.71
    4.33
    4.12

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    AT89C51CC02CA-TISUM
    0.770400
    1.370370
    28
    SOIC
    .300in
    Matte Tin
    e3
    AT89C51CC02UA-TISUM
    0.770400
    1.370370
    28
    SOIC
    .300in
    Matte Tin
    e3
    AT89C51CC02CA-SISUM
    1.142500
    0.435897
    28
    PLCC
    11.5x11.5x4.4mm
    Matte Tin
    e3
    AT89C51CC02UA-SISUM
    1.142500
    0.435897
    28
    PLCC
    11.5x11.5x4.4mm
    Matte Tin
    e3
    AT89C51CC02CA-RATUM
    0.092000
    32
    LQFP
    7x7x1.4mm
    Matte Tin
    e3
    AT89C51CC02UA-RATUM
    0.092000
    32
    LQFP
    7x7x1.4mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.