Microchip Technology Inc
Buy
it now
AT88SC018
DATA SHEET
(09/01/2009)

DOWNLOAD

AT88SC018

In Production

Designed as the mate to Microchip CryptoRF?? and CryptoMemory?? devices, the CryptoCompanion??? device makes extensive use of the SHA-1 hash algorithm. CryptoCompanion generates SHA-1 digests of single round datasets at a time.

 
    Parameter Name
    Value
    Key Size
    64
    Zones
    16
    Operating Voltage (Vcc)
    2.7 - 3.6
    Density Kb
    4
    Interface Type
    2-wire
    Algorithm Type
    Proprietary / SHA-1
    Documentation
    Data Sheets
    09/01/2009
    250KB
    Data Sheets
    09/01/2009
    157KB
      Application Notes
     
     
     
     
    AppNote
    12/01/2012
    73KB
      White Papers
     
     
     
     
    WhitePapers
    06/01/2008
    101KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    AT88SC018-SU-CM
    8
    SOIC
    -40C to +85C
    TUBE
    0.87
    0.79
    0.72
    0.66
    0.63
    AT88SC018-SU-CM-T
    8
    SOIC
    -40C to +85C
    T/R
    0.87
    0.79
    0.72
    0.66
    0.63
    AT88SC018-SU-CN
    8
    SOIC
    -40C to +85C
    TUBE
    0.87
    0.79
    0.72
    0.66
    0.63
    AT88SC018-SU-CN-T
    8
    SOIC
    -40C to +85C
    T/R
    0.87
    0.79
    0.72
    0.66
    0.63

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    AT88SC018-SU-CN-T
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    AT88SC018-SU-CM
    0.078000
    0.160000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    AT88SC018-SU-CM-T
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    AT88SC018-SU-CN
    0.078000
    0.160000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.