Microchip Technology Inc

AT88RF1354

In Production

Smart, high performance ISO/IEC 14443 Type B RF Reader IC that communicates with RFID transponders or contactless smartcards. The device exchanges data half duplex at a 106-Kbit per second. A 2-byte CRC_B provides communication error detection capability. The reader is compatible with 3.3-V and 5-V host microcontrollers with two-wire or SPI serial interfaces. To communicate with an RFID transponder, the host microcontroller sends a data packet for transmission over the RF communications channel. The device then receives the response data packet from the transponder. The reader performs all RF communication packet formatting, decoding, and communication error checking, leaving the host microcontroller unburdened.

 
    Parameter Name
    Value
    Frequency Band MHz
    13.56
    Interface Type
    ISO 14443 Type B
    Documentation
    Data Sheets
    03/01/2009
    720KB
      Application Notes
     
     
     
    AppNote
    12/01/2012
    73KB
    AppNote
    03/01/2009
    319KB
    AppNote
    01/01/2010
    262KB
      Brochures
     
     
     
     
    Brochures
    11/01/2009
    255KB
      BOM
     
     
     
     
    BOM
    02/01/2010
    13KB
      Schematics
     
     
     
     
    Schematics
    01/01/2000
    238KB
      User Guides
     
     
     
    User Guides
    04/01/2009
    548KB
    User Guides
    05/01/2009
    474KB
      White Papers
     
     
     
     
    WhitePapers
    06/01/2008
    101KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    AT88RF1354-ZU
    36
    VQFN
    -40C to +85C
    TRAY
    1.97
    1.79
    1.62
    1.48
    1.42
    AT88RF1354-ZU-T
    36
    VQFN
    -40C to +85C
    T/R
    2.06
    1.87
    1.69
    1.55
    1.48
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    AT88RF1354-ZU-T
    0.088300
    0.000000
    36
    VQFN
    6x6x1mm
    Matte Tin
    e3
    AT88RF1354-ZU
    0.088300
    0.000000
    36
    VQFN
    6x6x1mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.