Microchip Technology Inc

AT86RF232

In Production

Feature optimized, low-power 2.4GHz transceiver designed for consumer wireless applications. It is a true SPI-to-antenna solution providing a complete radio transceiver interface between the antenna and the microcontroller.

 
    Parameter Name
    Value
    Type
    802.15.4
    Output Power (dBm)
    3
    Package
    VQFN 32QN1 32
    Operating Temperature Range
    -40 to 70
    Rf Data Rate
    0.25
    Frequency Range
    2.4 GHz
    Input Sensitivity (mVpp)
    -100
    Rx Input Sensitivity (dB)
    -100
    Antenna Diversity
    Yes
    Operating Voltage Range
    1.8 to 3.6
    Crypto Engine
    AES
    External PA Control
    Yes
    Receive Current Consumption
    11
    Transmit Current Consumption
    13
    Link Budget
    103
    Cloud Partners
    Yes
    Documentation
    Data Sheets
    10/01/2011
    4115KB
      Application Notes
     
     
     
    AppNote
    09/01/2013
    1193KB
    AppNote
    03/01/2014
    541KB
    AppNote
    03/01/2014
    195KB
    AppNote
    12/01/2012
    1288KB
    AppNote
    12/01/2012
    817KB
    AppNote
    05/01/2013
    1463KB
    AppNote
    05/01/2013
    607KB
    AppNote
    07/01/2013
    4214KB
    AppNote
    11/01/2013
    898KB
    AppNote
    12/10/2016
    170KB
    AppNote
    10/01/2013
    2474KB
    AppNote
    10/01/2013
    824KB
    AppNote
    01/01/2014
    873KB
    AppNote
    02/01/2014
    2263KB
    AppNote
    02/01/2014
    735KB
    AppNote
    01/01/2014
    528KB
    AppNote
    02/01/2014
    1625KB
    AppNote
    03/01/2014
    652KB
    AppNote
    06/01/2014
    1575KB
    AppNote
    05/01/2014
    765KB
    AppNote
    12/01/2014
    710KB
    AppNote
    08/01/2014
    729KB
    AppNote
    03/01/2015
    1384KB
    AppNote
    12/10/2016
    691KB
    AppNote
    12/10/2016
    1838KB
    AppNote
    09/01/2009
    263KB
    AppNote
    05/01/2012
    857KB
    AppNote
    03/01/2015
    419KB
    AppNote
    11/01/2011
    190KB
    AppNote
    10/01/2011
    1831KB
      Brochures
     
     
     
    Brochures
    07/01/2013
    2484KB
    Brochures
    12/10/2016
    3582KB
    Brochures
    02/01/2014
    2415KB
    Brochures
    09/01/2012
    108KB
    Brochures
    12/10/2016
    4660KB
      Software
     
     
     
     
    Software
    09/06/2017
    1640KB
      Quick Start Guides
     
     
     
    Quick Start Guides
    05/01/2013
    112KB
    Quick Start Guides
    06/01/2013
    933KB
      Schematics
     
     
     
    Schematics
    06/01/2014
    4515KB
    Schematics
    11/01/2013
    2629KB
    Schematics
    11/01/2013
    5010KB
    Schematics
    11/01/2013
    5010KB
    Schematics
    06/01/2014
    7466KB
    Schematics
    06/01/2014
    6163KB
    Schematics
    11/01/2013
    7292KB
    Schematics
    11/01/2013
    6802KB
    Schematics
    11/01/2013
    6673KB
    Schematics
    06/01/2014
    5765KB
    Schematics
    11/01/2013
    2025KB
    Schematics
    11/01/2013
    4237KB
      User Guides
     
     
     
    User Guides
    11/01/2013
    2987KB
    User Guides
    11/01/2013
    1709KB
    User Guides
    07/01/2014
    2697KB
    User Guides
    11/01/2013
    4878KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    AT86RF232-ZX
    32
    VQFN
    0C to +70C
    TRAY
    2.22
    2.03
    1.91
    1.71
    1.60
    AT86RF232-ZXR
    32
    VQFN
    0C to +70C
    T/R
    2.29
    2.09
    1.96
    1.76
    1.65

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    AT86RF232-ZX
    0.061300
    0.075510
    32
    VQFN
    5x5x0.9mm
    Matte Tin
    e3
    AT86RF232-ZXR
    0.061300
    0.075200
    32
    VQFN
    5x5x0.9mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.