Microchip Technology Inc

AT86RF215M

In Production

AT86RF215M is a sub-1GHz transceiver compliant to IEEE 802.15.4-2011, IEEE 802.15.4g-2012, and ETSI TS 102 887-1.

The AT86RF215M offers very high flexibility by supporting a variety of data rates with three modulation schemes: multi-rate and multi-regional frequency shift keying (MR-FSK), orthogonal frequency division multiplexing (MR-OFDM), as well as offset quadrature phase-shift keying (MR-O-QPSK).

 
    Parameter Name
    Value
    Receive Current Consumption (mA)
    28
    Transmit Current Consumption (mA)
    65 at 14dBm
    Receiver Sensitivity (dBm)
    -123
    Operating Voltage (Vcc)
    1.8 - 3.6
    Max Data Rate (Mb/s)
    2.4
    Temp# Range (deg C)
    -40 to 85
    Frequency Band
    389.5 to 510, 779 to 1020MHz
    Documentation
    Data Sheets
    12/10/2016
    10407KB
      Brochures
     
     
     
    Brochures
    10/01/2014
    674KB
    Brochures
    08/30/2017
    3795KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    AT86RF215M-ZU
    48
    VQFN
    -40C to +85C
    TRAY
    3.77
    3.44
    3.24
    3.24
    3.24
    AT86RF215M-ZUR
    48
    VQFN
    -40C to +85C
    T/R
    3.84
    3.50
    3.29
    3.29
    3.29

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • ATREB215-XPRO ( ATREB215-XPRO )

      ATREB215-XPRO

      This wireless extension board for Xplained PRO is targeted for evaluating the features of the multi-band radio transceiver AT86RF215 in the 863-928 MHz band and the 2.4 GHz band. AT86RF215 is compliant to IEEE 802.15.4-2011, IEEE 802.15.4g-2012, and ETSI TS 102 887-1.

    • ATREB215-XPRO ( ATREB215-XPRO )

      ATREB215-XPRO

      This wireless extension board for Xplained PRO is targeted for evaluating the features of the multi-band radio transceiver AT86RF215 in the 863-928 MHz band and the 2.4 GHz band. AT86RF215 is compliant to IEEE 802.15.4-2011, IEEE 802.15.4g-2012, and ETSI TS 102 887-1.

    • ATZB-212B-XPRO ( ATZB-212B-XPRO )

      ATZB-212B-XPRO

      The ZigBit extension boards are targeted for evaluating the features of the ZigBits, currently supporting ATmega256RFR2 wireless SoC, the AT86RF212B radio transceivers.

      What is in the box: AT86RF212B ZigBit Xplained PRO Extension

    • ATREB233-XPRO ( ATREB233-XPRO )

      ATREB233-XPRO

      This extension board is targeted for evaluating the features of the AT86RF233 radio transceiver.

    • ATZB-A-233-XPRO ( ATZB-A-233-XPRO )

      ATZB-A-233-XPRO

      This ZigBit extension board is targeted for evaluating the features of the ZigBits, currently supporting ATmega256RFR2 wireless SoC, the AT86RF212B and AT86RF233 radio transceivers.

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    AT86RF215M-ZUR
    0.144300
    0.060857
    48
    VQFN
    7x7x1mm
    Matte Tin
    e3
    AT86RF215M-ZU
    0.144300
    0.434615
    48
    VQFN
    7x7x1mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.