Microchip Technology Inc

AT86RF215IQ

In Production

AT86RF215IQ is a dual-band sub-1GHz/2.4GHz IQ radio. One TX and two RX serial low voltage differential signal (LVDS) interfaces provide access to 13 bit I/Q data with a sampling frequency of up to 4 MHz.

 
    Parameter Name
    Value
    Transmit Current Consumption (mA)
    68 at 14dBm
    Operating Voltage (Vcc)
    1.8 - 3.6
    Temp# Range (deg C)
    -40 to 85
    Frequency Band
    389.5 to 510, 779 to 1020, 2400 to 2483.5MHz
    Documentation
    Data Sheets
    12/10/2016
    10407KB
      Brochures
     
     
     
    Brochures
    10/01/2014
    674KB
    Brochures
    08/30/2017
    3795KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    AT86RF215IQ-ZU
    48
    VQFN
    -40C to +85C
    TRAY
    4.73
    4.31
    4.06
    4.06
    4.06
    AT86RF215IQ-ZUR
    48
    VQFN
    -40C to +85C
    T/R
    4.79
    4.38
    4.12
    4.12
    4.12
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • ATZB-A-233-XPRO ( ATZB-A-233-XPRO )

      ATZB-A-233-XPRO

      This ZigBit extension board is targeted for evaluating the features of the ZigBits, currently supporting ATmega256RFR2 wireless SoC, the AT86RF212B and AT86RF233 radio transceivers.

    • ATZB-212B-XPRO ( ATZB-212B-XPRO )

      ATZB-212B-XPRO

      The ZigBit extension boards are targeted for evaluating the features of the ZigBits, currently supporting ATmega256RFR2 wireless SoC, the AT86RF212B radio transceivers.

      What is in the box: AT86RF212B ZigBit Xplained PRO Extension

    • ATREB233-XPRO ( ATREB233-XPRO )

      ATREB233-XPRO

      This extension board is targeted for evaluating the features of the AT86RF233 radio transceiver.

    • ATREB215-XPRO ( ATREB215-XPRO )

      ATREB215-XPRO

      This wireless extension board for Xplained PRO is targeted for evaluating the features of the multi-band radio transceiver AT86RF215 in the 863-928 MHz band and the 2.4 GHz band. AT86RF215 is compliant to IEEE 802.15.4-2011, IEEE 802.15.4g-2012, and ETSI TS 102 887-1.

    • ATREB215-XPRO ( ATREB215-XPRO )

      ATREB215-XPRO

      This wireless extension board for Xplained PRO is targeted for evaluating the features of the multi-band radio transceiver AT86RF215 in the 863-928 MHz band and the 2.4 GHz band. AT86RF215 is compliant to IEEE 802.15.4-2011, IEEE 802.15.4g-2012, and ETSI TS 102 887-1.

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    AT86RF215IQ-ZUR
    0.144300
    0.060857
    48
    VQFN
    7x7x1mm
    Matte Tin
    e3
    AT86RF215IQ-ZU
    0.144300
    0.434615
    48
    VQFN
    7x7x1mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.