Microchip Technology Inc

AT83EB5114

In Production

Dedicated to lighting control applications, this device retains all the features of the standard 80C51 with 4KB of ROM program memory, 256 bytes RAM, 256 bytes EEPROM, a 7-source, 4-level interrupt system, an on chip oscillator and two timers/counters.

Analog functions include a 10-bit, 6-channel A/D converter and two optimized PWM units.

 
    Parameter Name
    Value
    Program Memory Type
    ROMless
    CPU Speed (MIPS)
    6.66666666666667
    Data EEPROM (bytes)
    256
    Temperature Range (C)
    0 to 0
    Operating Voltage Range (V)
    3 to 3.6
    Pin Count
    20
    Documentation
    Data Sheets
    02/01/2008
    941KB
      Application Notes
     
     
     
    AppNote
    12/01/2005
    76KB
    AppNote
    06/23/2017
    302KB
      Brochures
     
     
     
    Brochures
    12/10/2016
    3582KB
    Brochures
    04/01/2006
    272KB
      Product Document
     
     
     
    Product Document
    09/01/2007
    422KB
    Product Document
    07/01/2012
    86KB
    Product Document
    07/01/2012
    40KB
    Development Tools
    • Demo & Eval Boards
    • Atmel-ICE Full Kit ( ATATMEL-ICE )

      Atmel-ICE

      Atmel-ICE is a powerful development tool for debugging and programming ARM® Cortex®-M based SAM and AVR microcontrollers with on-chip debug capability.

      Atmel-ICE supports:

      • Programming and on-chip debugging of all AVR 32-bit MCUs on both JTAG and aWire interfaces
      • Programming and on-chip debugging of all AVR...