Microchip Technology Inc

AT83C5135

In Production

High-performance ROM version of the 80C51 single-chip, 8-bit microcontroller with full-speed USB functions. It is pin-compatible with AT89C5130A 16-KB and AT89C5131A 32-KB ISP flash microcontrollers, allowing those devices be used for development and pre-production while this device can be used in mass production to reduce costs.

It features a full-speed USB module that is compatible with the USB specification version 2.0. This module integrates the USB transceivers and the serial interface engine with digital phase locked loop and 48-MHz clock recovery. It also includes USB event detection logic and FIFO buffers supporting the mandatory control endpoint and five versatile endpoints with minimum software overhead.

The device retains the features of the Microchip 80C52 and adds 1024 bytes of on-chip ERAM, a dual data pointer, a 16-bit up/down timer, a programmable counter array, up to four programmable LED current sources, a programmable hardware watchdog, and a power-on reset.

 
    Parameter Name
    Value
    Program Memory Type
    ROMless
    CPU Speed (MIPS)
    5.33333333333333
    RAM Bytes
    1
    Data EEPROM (bytes)
    512
    Digital Communication Peripherals
    1-UART, 1-SPI, 1-I2C
    USB (ch, speed, compliance)
    1, Full Speed
    Temperature Range (C)
    0 to 0
    Operating Voltage Range (V)
    2.7 to 3.6
    Pin Count
    32
    Documentation
    Data Sheets
    11/01/2007
    2033KB
      Application Notes
     
     
     
    AppNote
    06/01/2011
    128KB
    AppNote
    06/01/2011
    112KB
    AppNote
    06/01/2011
    205KB
    AppNote
    06/01/2011
    113KB
    AppNote
    11/01/2003
    194KB
    AppNote
    01/01/2000
    176KB
    AppNote
    11/01/2002
    491KB
    AppNote
    12/01/2002
    449KB
    AppNote
    06/01/2005
    214KB
    AppNote
    08/01/2003
    318KB
    AppNote
    10/01/2003
    855KB
    AppNote
    10/01/2003
    112KB
    AppNote
    01/01/2004
    84KB
    AppNote
    06/01/2004
    664KB
    AppNote
    06/01/2004
    190KB
    AppNote
    06/01/2004
    215KB
    AppNote
    07/01/2004
    162KB
    AppNote
    07/01/2004
    246KB
    AppNote
    11/01/2004
    145KB
    AppNote
    05/01/2005
    308KB
    AppNote
    05/01/2006
    165KB
    AppNote
    07/01/2008
    153KB
    AppNote
    06/01/2006
    72KB
    AppNote
    05/01/2006
    209KB
    AppNote
    05/01/2006
    71KB
    AppNote
    04/01/2007
    51KB
    AppNote
    03/01/2007
    75KB
    AppNote
    11/01/2007
    239KB
    AppNote
    12/10/2016
    139KB
    AppNote
    06/23/2017
    302KB
      Brochures
     
     
     
     
    Brochures
    12/10/2016
    3582KB
      Product Document
     
     
     
    Product Document
    06/01/2007
    18KB
    Product Document
    07/01/2004
    43KB
    Product Document
    07/01/2012
    86KB
    Product Document
    07/01/2012
    40KB
    Product Document
    10/01/2004
    32KB
    Product Document
    01/01/2005
    27KB
      Quick Start Guides
     
     
     
     
    Quick Start Guides
    06/01/2004
    189KB
      User Guides
     
     
     
    User Guides
    07/01/2006
    1128KB
    User Guides
    01/01/2007
    1767KB
    Development Tools
    • Demo & Eval Boards
    • Atmel-ICE Full Kit ( ATATMEL-ICE )

      Atmel-ICE

      Atmel-ICE is a powerful development tool for debugging and programming ARM® Cortex®-M based SAM and AVR microcontrollers with on-chip debug capability.

      Atmel-ICE supports:

      • Programming and on-chip debugging of all AVR 32-bit MCUs on both JTAG and aWire interfaces
      • Programming and on-chip debugging of all AVR...