Microchip Technology Inc
Buy
it now
AT40K10
DATA SHEET
(06/01/2013)

DOWNLOAD

AT40K10

In Production

This 10,000 to 20,000-gate coprocessor is a fully PCI-compliant, SRAM-based FPGA with distributed 10-ns programmable synchronous/asynchronous, dual-port/single-port SRAM, 8 global clocks, Cache Logic® ability (partially or fully reconfigurable without loss of data), and automatic component generators. It has a 192 I/O count and supports a 5-V design. It can be used as a coprocessor for high-speed (DSP/processor-based) designs by implementing a variety of computation intensive, arithmetic functions. It is designed to quickly implement high-performance, large gate count designs through the use of synthesis and schematic-based tools used on a PC or Sun platform.

 
    Parameter Name
    Value
    Max# Operating Freq# (MHz)
    100
    Speed
    -2
    Max I/O Pins
    192
    F#max (MHz)
    100
    Operating Voltage Max (V)
    5.5
    Registers
    576
    Memory
    4608
    Usable Gates Range (K)
    10 to 20
    Operating Voltage Min (V)
    4.5
    Documentation
    Data Sheets
    06/01/2013
    1302KB
    Data Sheets
    05/01/2002
    79KB
      Application Notes
     
     
     
    AppNote
    12/01/2008
    135KB
    AppNote
    07/01/2000
    158KB
    AppNote
    08/01/2001
    116KB
    AppNote
    04/01/2001
    76KB
    AppNote
    03/01/2002
    112KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    AT40K10-2DQU
    208
    PQFP
    -40C to +85C
    TRAY
    30.00
    27.27
    24.71
    22.83
    21.65

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    AT40K10AL-1BQU
    1.392800
    7.833333
    144
    LQFP
    20x20x1.4mm
    Matte Tin
    e3
    AT40K10-2DQU
    5.849700
    5.833333
    208
    PQFP
    28x28x3.4mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.