Microchip Technology Inc
product primary image

AT32UC3L032

Status: End of Life

Features:

  • Arithmetic performance — Integrated FPU increases precision and dynamic range in digital signal processing.
  • High data throughput — Peripheral DMA, multi-layered databus and large on-chip SRAM remove bottlenecks in high-speed communication.
  • Low power consumption — picoPower® technology delivers the industry''s lowest power consumption in active and sleep modes.
  • Software Library — All UC3 devices are supported by AVR Software Framework, a complete library of device drivers and middleware.
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

The high-performance 32-bit AVR® UC3 RISC microcontroller is designed for cost-sensitive embedded applications that require low power consumption, high code density, and high performance.

The microcontroller's memory protection unit (MPU) and fast, flexible interrupt controller support the latest real-time operating systems. The secure access unit (SAU) with MPU provide enhanced security and integrity. A rich set of DSP instructions delivers higher computational capability.

The microcontroller embeds state-of-the-art picoPower® technology for ultra-low power consumption. A combination of power control techniques brings active current consumption down to 165µA/MHz and leakage down to 9nA while still retaining a bank of backup registers. The device offers a wide range of trade-offs between functionality and power consumption to reach the lowest possible power usage for the application's required feature set.

Please consider AT32UC3L0128 as an alternative solution.
AT32UC3L0128 is pin to pin compatible. The device AT32UC3L0128 is in production and can be used as a substitute.
Devices are not Binary software drop in compatible, code will need to be reviewed for compatibility based on the datasheet and porting application note AN32183.

Please consider this device AT32UC3L0128

Additional Features

    Key Features:

    • Arithmetic performance — Integrated FPU increases precision and dynamic range in digital signal processing.
    • High data throughput — Peripheral DMA, multi-layered databus and large on-chip SRAM remove bottlenecks in high-speed communication.
    • Low power consumption — picoPower® technology delivers the industry's lowest power consumption in active and sleep modes.
    • Software Library — All UC3 devices are supported by AVR Software Framework, a complete library of device drivers and middleware.
Parametrics
Name
Value
Part Family
L Series
Max CPU Speed MHz
50
Program Memory Size (KB)
32
SRAM (KB)
16
Auxiliary Flash (KB)
0.008
Temperature Range (C)
-40 to 85
Operating Voltage Range (V)
1.62 to 3.6
Direct Memory Access Channels
12
SPI
5
I2C
2
Peripheral Pin Select / Pin Muxing
Yes
ADC Input
8
Max ADC Resolution (Bits)
12
Max ADC Sampling Rate (ksps)
460
Input Capture
12
Max 16-bit Digital Timers
6
Number of Comparators
8
Internal Oscillator
120Mhz, 8Mhz, 115Khz
Hardware RTCC/RTC
Yes
Max I/O Pins
36
Pincount
48
Low Power
Yes

Documents

Jump to:

Application Notes

Download All

User Guides

White Papers

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
AT32UC3L-EK
AT32UC3L-EK ( AT32UC3L-EK )

Evaluation kit and development system for the 32-bit AVR AT32UC3L064 microcontroller. The kit is equipped with a rich set of peripherals making it a perfect evaluation platform.

Learn More
Add To Cart
Atmel-ICE Full Kit
Atmel-ICE Full Kit ( ATATMEL-ICE )

Atmel-ICE is a powerful development tool for debugging and programming ARM® Cortex®-M based SAM and AVR microcontrollers with on-chip debug capability.

Atmel-ICE supports:

  • Programming and on-chip debugging of all AVR 32-bit MCUs on both JTAG and aWire interfaces
  • Programming and on-chip debugging of all AVR
...

Learn More
Add To Cart
ATmega328PB-XMINI
ATmega328PB-XMINI ( ATMEGA328PB-XMINI )

The ATmega328PB Xplained Mini evalutation kit is a hardware platform for evaluating the ATmega328PB microcontroller (MCU). The evaluation kit comes with a fully integrated debugger that provides seamless integration with Atmel Studio. The kit provides access to the features of the ATmega328PB MCU enabling easy integration of the device into a custom design

The kit features two

...

Learn More
Add To Cart
ATmega168PB-XMINI
ATmega168PB-XMINI ( ATMEGA168PB-XMINI )

The ATmega168PB Xplained Mini evaluation kit is a hardware platform for evaluating the ATmega168PB microcontroller. The evaluation kit comes with a fully-integrated debugger that provides seamless integration with Atmel Studio. The kit provides access to the features of the ATmega168PB enabling easy integration of the device in a custom design.

Learn More
Add To Cart
ATSTK600-RC27
ATSTK600-RC27 ( ATSTK600-RC27 )

Routing card for 48-pin AVR UC3 B1 series in TQFP and QFN socket supplements the STK6000 Starter Kit.

For an overview of card combinations and supported devices see Device Support Table

Learn More
Add To Cart
UC3-A3 Xplained
UC3-A3 Xplained ( AT32UC3A3-XPLD )

The UC3-A3 Xplained evaluation kit is a hardware platform for evaluating the AT32UC3A3256 microcontroller. The kit offers a range of features that enable the AVR UC3 user to get started using AVR UC3 peripherals right away and understand how to integrate the AVR UC3 device in their own design.

NOTE: The UC3-A3 Xplainedis suited for evaluation ofboth UC3A3 and UC3A4 microcontrollers.

...

Learn More
Add To Cart
UC3-L0 Xplained
UC3-L0 Xplained ( AT32UC3L0-XPLD )

The UC3-L0 Xplained evaluation kit is a hardware platform for evaluating the AT32UC3L064 microcontroller. The kit offers a range of features that enable the AVR UC3 user to get started using AVR UC3 peripherals right away and understand how to integrate the AVR UC3 device in their own design.

NOTE: The UC3-L0 Xplained is suited for evaluation of both UC3L0 and UC3L4 microcontrollers.

...

Learn More
Add To Cart
ATSTK600 Kit
ATSTK600 Kit ( ATSTK600 )

A complete starter kit and development system for the 8-bit and 32-bit AVR microcontrollers that gives designers a quick start to develop code on the AVR, with advanced features for prototyping and testing new designs.

The AVR device connects to the STK600 using an innovative routing and socketcard sandwich system, which routes the signals from the device to the appropriate...

Learn More
Add To Cart
ATSTK600 Kit
ATSTK600 Kit ( ATSTK600 )

A complete starter kit and development system for the 8-bit and 32-bit AVR microcontrollers that gives designers a quick start to develop code on the AVR, with advanced features for prototyping and testing new designs.

The AVR device connects to the STK600 using an innovative routing and socketcard sandwich system, which routes the signals from the device to the appropriate...

Learn More
Add To Cart
ATmega324PB-XPRO
ATmega324PB-XPRO ( ATMEGA324PB-XPRO )

The ATmega324PB Xplained Pro evalutation kit is a hardware platform for evaluating the ATmega324PB microcontroller (MCU). The ATmega324PB-XPRO evaluation kit does not include extension boards which can be purchased individually. ATmega324PB Xplained Pro currently supports more than 20 extension boards including wired and wireless connectivity, crytpo authentication, QTouch capacitive touch

...

Learn More
Add To Cart
ATmega328P-XMINI
ATmega328P-XMINI ( ATMEGA328P-XMINI )

The ATmega328P Xplained Mini evalutation kit is a hardware platform for evaluating the ATmega328P microcontroller. The evaluation kit comes with a fully integrated debugger that provides seamless integration with Atmel Studio. The kit provides access to the features of the ATmega328P enabling easy integration of the device in a custom design

Learn More
Add To Cart
Power Debugger kit
Power Debugger kit ( ATPOWERDEBUGGER )

Power Debugger is a powerful development tool for debugging and programming AVR microcontrollers using UPDI, JTAG, PDI, debugWIRE, aWire, TPI or SPI target interfaces and ARM® Cortex®-M based SAM microcontrollers using JTAG or SWD target interfaces.

In addition the Power Debugger has two independent current sensing channels for measuring and optimizing the power consumption of

...

Learn More
Add To Cart

Similar Devices

Product
Pins
Flash
RAM
Price5K
Notes
48
128
32,768
$4.43
 
48
256
32,768
$5.15
 
64
128
32,768
$4.89
 
48
128
16,384
$4.43
 
64
256
32,768
$5.56
 
48
256
16,384
$5.15
 
64
64
16,384
$4.12
 
48
64
16,384
$3.74
 

Rohs data is currently unavailable.

Buy

Grid
View
Table
View
Filter:
Apply
Clear
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy