Microchip Technology Inc
product primary image

AT32UC3C0512C

Status: Not Recommended for new designs

Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

32-bit AVR flash microcontroller featuring 512KB Flash, 68KB SRAM is designed for industrial and automotive control applications, optimized for fast communication and motor control. The device family features a floating point unit, FlashVault code protection, single or dual CAN interfaces, dual LIN interfaces, USB with OTG, PWM with dead-time insertion, a 16 channel 12-bit ADC with dual sample-and-hold circuit for simultaneous sampling of 2 signals, a 2 channel 1.5 Msps 12-bit analog DAC. Designed with the multi-layered databus, 64KB on-chip SRAM with dual interfaces, the AT32UC3C offers an outstanding data throughput.

The AT32UC3C Event System provides a connection between on-chip peripherals to off-load the CPU, saves power consumption and provides a 100% deterministic response to external and internal events.

The AT32UC3C0512CAU is the Audio version of the AT32UC3C0512C. It allows the execution of Microchip licensed Audio firmware IPs.

One version is available:

  • AT32UC3C0512CAU-ALUT: LQFP144, industrial (-40°C to +85°C), tray conditioning.

Parametrics
Name
Value
Part Family
C Series
Max CPU Speed MHz
66
Program Memory Size (KB)
512
SRAM (KB)
68
DRAM Interface
sdram
Temperature Range (C)
-40 to 85
Operating Voltage Range (V)
0 to 0
Direct Memory Access Channels
16
SPI
7
I2C
3
Peripheral Pin Select / Pin Muxing
Yes
Ethernet
10/100 Base-TX Mac
Number of USB Modules
1
USB Interface
Device + OTG
Number of CAN modules
2
ADC Input
16
Max ADC Resolution (Bits)
12
Max ADC Sampling Rate (ksps)
2000
Number of DACs
2
Input Capture
12
Max 16-bit Digital Timers
6
Parallel Port
EBI
Number of Comparators
4
Internal Oscillator
120Mhz, 8Mhz, 115Khz
Hardware RTCC/RTC
Yes
Max I/O Pins
123
Pincount
144
External Memory Bus Interface
Yes
Quadrature Encoder Interface
2

Documents

Jump to:

Application Notes

Download All

Sample Code

User Guides

08/02/2017
312KB

White Papers

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
ATmega324PB-XPRO
ATmega324PB-XPRO ( ATMEGA324PB-XPRO )

The ATmega324PB Xplained Pro evalutation kit is a hardware platform for evaluating the ATmega324PB microcontroller (MCU). The ATmega324PB-XPRO evaluation kit does not include extension boards which can be purchased individually. ATmega324PB Xplained Pro currently supports more than 20 extension boards including wired and wireless connectivity, crytpo authentication, QTouch capacitive touch

...

Learn More
Add To Cart
AT32UC3L-EK
AT32UC3L-EK ( AT32UC3L-EK )

Evaluation kit and development system for the 32-bit AVR AT32UC3L064 microcontroller. The kit is equipped with a rich set of peripherals making it a perfect evaluation platform.

Learn More
Add To Cart
ATmega168PB-XMINI
ATmega168PB-XMINI ( ATMEGA168PB-XMINI )

The ATmega168PB Xplained Mini evaluation kit is a hardware platform for evaluating the ATmega168PB microcontroller. The evaluation kit comes with a fully-integrated debugger that provides seamless integration with Atmel Studio. The kit provides access to the features of the ATmega168PB enabling easy integration of the device in a custom design.

Learn More
Add To Cart
Power Debugger kit
Power Debugger kit ( ATPOWERDEBUGGER )

Power Debugger is a powerful development tool for debugging and programming AVR microcontrollers using UPDI, JTAG, PDI, debugWIRE, aWire, TPI or SPI target interfaces and ARM® Cortex®-M based SAM microcontrollers using JTAG or SWD target interfaces.

In addition the Power Debugger has two independent current sensing channels for measuring and optimizing the power consumption of

...

Learn More
Add To Cart
ATmega328P-XMINI
ATmega328P-XMINI ( ATMEGA328P-XMINI )

The ATmega328P Xplained Mini evalutation kit is a hardware platform for evaluating the ATmega328P microcontroller. The evaluation kit comes with a fully integrated debugger that provides seamless integration with Atmel Studio. The kit provides access to the features of the ATmega328P enabling easy integration of the device in a custom design

Learn More
Add To Cart
UC3-L0 Xplained
UC3-L0 Xplained ( AT32UC3L0-XPLD )

The UC3-L0 Xplained evaluation kit is a hardware platform for evaluating the AT32UC3L064 microcontroller. The kit offers a range of features that enable the AVR UC3 user to get started using AVR UC3 peripherals right away and understand how to integrate the AVR UC3 device in their own design.

NOTE: The UC3-L0 Xplained is suited for evaluation of both UC3L0 and UC3L4 microcontrollers.

...

Learn More
Add To Cart
ATSTK600-RC27
ATSTK600-RC27 ( ATSTK600-RC27 )

Routing card for 48-pin AVR UC3 B1 series in TQFP and QFN socket supplements the STK6000 Starter Kit.

For an overview of card combinations and supported devices see Device Support Table

Learn More
Add To Cart
ATmega328PB-XMINI
ATmega328PB-XMINI ( ATMEGA328PB-XMINI )

The ATmega328PB Xplained Mini evalutation kit is a hardware platform for evaluating the ATmega328PB microcontroller (MCU). The evaluation kit comes with a fully integrated debugger that provides seamless integration with Atmel Studio. The kit provides access to the features of the ATmega328PB MCU enabling easy integration of the device into a custom design

The kit features two

...

Learn More
Add To Cart
UC3-A3 Xplained
UC3-A3 Xplained ( AT32UC3A3-XPLD )

The UC3-A3 Xplained evaluation kit is a hardware platform for evaluating the AT32UC3A3256 microcontroller. The kit offers a range of features that enable the AVR UC3 user to get started using AVR UC3 peripherals right away and understand how to integrate the AVR UC3 device in their own design.

NOTE: The UC3-A3 Xplainedis suited for evaluation ofboth UC3A3 and UC3A4 microcontrollers.

...

Learn More
Add To Cart

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
144
128
36,864
$6.11
 
144
256
69,632
$7.51
 
144
512
69,632
$8.86
 
144
512
69,632
 
 
144
64
20,480
$6.12
 
100
128
36,864
$5.81
 
100
256
69,632
$7.01
 
100
512
69,632
$8.27
 
100
512
69,632
 
 
100
64
20,480
$5.24
 
64
128
36,864
$5.30
 
64
256
69,632
$6.51
 
64
512
69,632
$6.46
 
64
512
69,632
 
 
64
64
20,480
$4.78
 

RoHS Information

Part Number
Device Weight
Shipping Weight
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
AT32UC3C0512C-ALUR
1.392800
2.285714
144
LQFP
20x20x1.4mm
Matte Tin
e3
Rohs icon
efup china icon
AT32UC3C0512C-ALUT
1.392800
7.833333
144
LQFP
20x20x1.4mm
Matte Tin
e3
Rohs icon
efup china icon
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy

Grid
View
Table
View
Filter:
Apply
Clear
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy