Microchip Technology Inc

AT30TSE002B

In Production

Microchip Technology Inc.’s AT30TSE002B digital temperature sensor converts temperature from -40°C and +125°C to a digital word. This sensor meets JEDEC Specification JC42.4 Mobile Platform Memory Module Thermal Sensor Component. It provides an accuracy of ±0.5°C/±1°C (typical/maximum) from +75°C to +95°C. In addition, this device has an internal 256 Byte EEPROM which can be used to store vital system or end product data.

 

    Features

        • Meets JEDEC Specification JC42.4
        • Temperature Sensor + 2 Kbit Serial EEPROM
        • EEPROM for Serial Presence Detect (SPD)
        • Optimized for Voltage Range: 2.7V to 3.6V
        • Shutdown/Standby Current: 3 µA (max.)
        • 2-wire I2C™/SMBus Interface
          • meets 25ms to 35ms SMbus timeout
        • Available Packages:
          • DFN-8
        • Serial EEPROM Features
          • Operating Current:
            • Write  1.1 mA (typical) for 3.5 ms (typical)
            • Read  100 µA (typical)
          • Permanent and Reversible Software Write Protect
          • Software Write Protection for the lower 1 Kbit
          • Organized as 1 block of 256 x 8-bit (2 Kbit)
          • Temperature Sensor Features
            • Class B — Temperature-to-Digital Converter
            • Sensor Accuracy:
              • ±0.5°C/±1°C (typ./max.) +75°C to +95°C
              • ±1°C/±2°C (typ./max.) +40°C to +125°C
              • ±2°C/±3°C (typ./max.)  -20°C to +125°C
          • Operating Current: 200 µA (typical)
    Parameter Name
    Value
    # Temps Monitored
    1
    Typical Accuracy (°)
    0.5
    Max. Accuracy @ 25° (°)
    1
    Max Input/ Supply Current (µA)
    500
    Temp. Range (°C)
    -20 to +125
    Operating Voltage Range (V)
    +2.7 to +3.6
    Typ Supply Current (µA)
    500
    Device Description
    Digital Temperature Sensor
    Typical Input/Supply Current (µA)
    200
    CRIT Output
    False
    # of Device per I2C Bus
    8
    Page Size (Bytes)
    16
    Density Kb
    2
    Max# Operating Freq# (MHz)
    1
    NVM Registers
    False
    Organization
    16 rows of 16 bytes each
    I/O Pins
    8
    Documentation
    Data Sheets
    05/01/2012
    1184KB
      Application Notes
     
     
     
     
    AppNote
    03/01/2011
    62KB
      Brochures
     
     
     
    Brochures
    02/01/2011
    123KB
    Brochures
    12/01/2012
    478KB
    Brochures
    09/01/2014
    1759KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    AT30TSE002B-MAH-T
    8
    WDFN
    -40C to +85C
    T/R
    1.02
    0.84
    0.76
    0.74
    0.73
    AT30TSE002B-MAH-T-975
    8
    WDFN
    -40C to +85C
    T/R
    1.02
    0.84
    0.76
    0.74
    0.73

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Similar Devices
    Product
    Description
    Typical Accuracy (º)
    Vcc Range
    Price5K
    Digital Temperature Sensor
    1.0
    +2.7 - +3.6
    $0.62
    Digital Temperature Sensor
    1
    +1.7 - +5.5
    $0.47
    Digital Temperature Sensor
    0.5
    +1.7 - +5.5
    $0.87
    Digital Temperature Sensor
    0.5
    +1.7 - +5.5
    $0.54
    Digital Temperature Sensor
    0.5
    +2.7 - +3.6
    $0.73
    Digital Temperature Sensor
    0.5
    +2.7 - +3.6
    $0.73
    Digital Temperature Sensor
    0.5
    +1.7 - +3.6
    $0.73
    Digital Temperature Sensor
    0.5
    +1.7 - +5.5
    $0.99
    Digital Temperature Sensor
    0.5
    +1.7 - +5.5
    $1.07
    Digital Temperature Sensor
    0.5
    +1.7 - +5.5
    $1.15
    Digital Temperature Sensor
    0.5
    +3.0 - +3.6
    $0.45
    Digital Temperature Sensor
    1
    +3.0 - +3.6
    $0.67
    Digital Temperature Sensor
    0.5
    +3.0 - +3.6
    $0.62
    Digital Temperature Sensor
    0.25
    +3.0 - +3.6
    $1.24
    Digital Temperature Sensor
    0.25
    +3.0 - +3.6
    $1.35
    Digital Temperature Sensor
    0.5
    +3.0 - +3.6
    $0.62
    Digital Temperature Sensor
    0.5
    +3.0 - +3.6
    $0.62
    Digital Temperature Sensor
    0.25
    +3.0 - +3.6
    $0.45
    Digital Temperature Sensor
    0.25
    +3.0 - +3.6
    $0.56
    Digital Temperature Sensor
    0.25
    +3.0 - +3.6
    $0.73
    Digital Temperature Sensor
    0.5
    +3.0 - +3.6
    $0.96
    Digital Temperature Sensor
    0.5
    +3.0 - +3.6
    $0.96
    Digital Temperature Sensor
    0.5
    +3.0 - +3.6
    $0.96
    Digital Temperature Sensor
    0.5
    +3.0 - +3.6
    $0.96
    Digital Temperature Sensor
    0.5
    +3.0 - +3.6
    $0.96
    Digital Temperature Sensor
    0.25
    +3.0 - +3.6
    $0.51
    Digital Temperature Sensor
    0.25
    +3.0 - +3.6
    $0.67
    Digital Temperature Sensor
    0.25
    +3.0 - +3.6
    $0.79
    Digital Temperature Sensor
    0.25
    +3.0 - +3.6
    $0.62
    Digital Temperature Sensor
    0.25
    +3.0 - +3.6
    $0.79
    Digital Temperature Sensor
    0.25
    +3.0 - +3.6
    $0.90
    Digital Temperature Sensor
    1
    +3.0 - +3.6
     
    Digital Temperature Sensor
    0.25
    +3.0 - +3.6
    $0.51
    Digital Temperature Sensor
    0.25
    +3.0 - +3.6
    $0.62
    Digital Temperature Sensor
    0.25
    +3.0 - +3.6
    $0.79
    Digital Temperature Sensor
    0.25
    +3.0 - +3.6
    $0.51
    Digital Temperature Sensor
    0.25
    +3.0 - +3.6
    $0.62
    Digital Temperature Sensor
    0.25
    +3.0 - +3.6
    $0.79
    Digital Temperature Sensor
    0.25
    +3.0 - +3.6
    $0.67
    Digital Temperature Sensor
    0.25
    +3.0 - +3.6
    $0.79
    Digital Temperature Sensor
    0.25
    +3.0 - +3.6
    $0.90
    Digital Temperature Sensor
    0.25
    +3.0 - +3.6
    $0.96
    Digital Temperature Sensor
    0.25
    +3.0 - +3.6
    $0.96
    Digital Temperature Sensor
    0.5
    +1.7 - +3.6
     
    Digital Temperature Sensor
    0.25
    +1.62 - +3.60
     
    Digital Temperature Sensor
    0.25
    +1.62 - +3.60
     
    Digital Temperature Sensor
    0.25
    +1.62 - +3.60
     
    Digital Temperature Sensor
    0.25
    +1.62 - +3.60
     
    Digital Temperature Sensor
    0.25
    +1.62 - +3.60
     
    Temperature Switch
    1
    +2.7 - +5.5
    $0.45
    Temperature Switch
    1
    +2.7 - +5.5
    $0.45
    Temperature Switch
    1
    +2.7 - +5.5
    $0.45
    Temperature Switch
    1
    +2.7 - +5.5
    $0.45
    Temperature Switch
    0.5
    +2.7 - +5.5
    $0.62
    Temperature Switch
    0.5
    +2.7 - +5.5
    $0.62
    Voltage Temperature Sensor
    1
    +2.3 - +5.5
    $0.18
    Voltage Temperature Sensor
    1
    +2.3 - +5.5
    $0.22
    Voltage Temperature Sensor
    1
    +3.1 - +5.5
    $0.18
    Voltage Temperature Sensor
    1
    +3.1 - +5.5
    $0.22
    Digital Temperature Sensor
    0.5
    +2.7 - +5.5
    $0.86
    Digital Temperature Sensor
    0.5
    +2.7 - +5.5
    $0.81
    Digital Temperature Sensor
    0.5
    +2.7 - +5.5
    $0.91
    Digital Temperature Sensor
    0.5
    +2.7 - +5.5
    $0.87
    Digital Temperature Sensor
    0.25
    +2.7 - +5.5
    $1.21
    Digital Temperature Sensor
    2
    +3.0 - +3.6
    $0.62
    Digital Temperature Sensor
    0.25
    +2.7 - +5.5
    $0.84
    Digital Temperature Sensor
    2
    +3.0 - +3.6
     
    Digital Temperature Sensor
    0.5
    +3.0 - +3.6
    $0.73
    Digital Temperature Sensor
    0.2
    +2.2 - +3.6
    $0.73
    Digital Temperature Sensor
    1.0
    +2.7 - +3.6
    $0.62
    Digital Temperature Sensor
    0.2
    +1.7 - +3.6
    $0.65
    Digital Temperature Sensor
    0.25
    +3.0 - +3.6
    $0.46
    Digital Temperature Sensor
    0.25
    +3.0 - +3.6
    $0.57
    Digital Temperature Sensor
    0.25
    +3.0 - +3.6
    $0.72
    Digital Temperature Sensor
    1
    2.7 - 5.5
    $1.24
    Digital Temperature Sensor
    1
    3 - 3.6
    $0.46
    Digital Temperature Sensor
    1
    3 - 3.6
    $0.39
    Digital Temperature Sensor
    1
    2.7 - 5.5
    $0.63
    Digital Temperature Sensor
    1
    2.7 - 5.5
    $0.80
    Voltage Temperature Sensor
    0.5
    +2.7 - +4.4
    $0.42
    Voltage Temperature Sensor
    0.5
    +2.7 - +4.4
    $0.42
    Voltage Temperature Sensor
    0.5
    +2.5 - +5.5
    $0.45
    Temperature Switch
    1
    +4.5 - +18
    $0.87
    Temperature Switch
    1
    +4.5 - +18
    $0.87
    Temperature Switch
    1
    +4.5 - +18
    $0.75
    Temperature Switch
    1
    +2.7 - +4.5
    $1.01
    Temperature Switch
    1
    +2.7 - +4.5
    $0.91
    Temperature Switch
    0.5
    +2.7 - +5.5
    $0.53
    Temperature Switch
    0.5
    +2.7 - +5.5
    $0.53
    Temperature Switch
    0.5
    +2.7 - +5.5
    $0.53
    Temperature Switch
    0.5
    +2.7 - +5.5
    $0.53
    Digital Temperature Sensor
    0.5
    +2.7 - +5.5
    $0.66
    Digital Temperature Sensor
    0.5
    +2.7 - +5.5
    $0.62
    Digital Temperature Sensor
    0.5
    +2.7 - +5.5
    $0.66
    Digital Temperature Sensor
    0.5
    +2.7 - +5.5
    $0.88
    Digital Temperature Sensor
    0.5
    +2.7 - +5.5
    $0.51
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    AT30TSE002B-MAHGS-T
    0.014300
    0.000000
    8
    WDFN
    2x3x0.8mm
    NiPdAu
    e4
    AT30TSE002B-MAH-T-975
    0.014300
    0.000000
    8
    WDFN
    2x3x0.8mm
    NiPdAu
    e4
    AT30TSE002B-MAHSB-T
    0.014300
    0.000000
    8
    WDFN
    2x3x0.8mm
    NiPdAu
    e4
    AT30TSE002B-MAH-T
    0.014300
    0.000000
    8
    WDFN
    2x3x0.8mm
    NiPdAu
    e4
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.