Microchip Technology Inc

AT28C010

In Production

The Microchip AT28C010 is a high-performance 1-megabit Parallel EEPROM available in both Industrial and Military temp ranges, offering access times to 120ns with power dissipation of 220mW (440mW military). Deselected, CMOS standby current is less than 200µA (300µA military). Access like static RAM for the read or write cycle without external components; a 128byte page register to allow writing of up to 128bytes simultaneously. Features an internal Error Correction Circuit for extended endurance and improved data retention. Optional Software Data Protection mechanism guards against inadvertent writes; and an extra 128 bytes of EEPROM enables device identification or tracking.

 

    Features

        • 128 Kbits x 8 (1 megabit)
        • 5V ± 10% Supply
        • Parallel Interface
          • 120ns access time
        • Self-Timed Erase and Write Cycles (10 ms max)
          • Page Write and Byte Write
          • Data Polling for end of write detection
        • Low Power Consumption
          • Read / Write current 40 mA (Max)
          • Standby current TTL 2 mA (Max), CMOS 200 μA (Max)
        • Write-Protection
          • Hardware Data Protection
          • Software Data Protection
        • High-endurance Option 100,000 erase/write cycles
        • Data retention > 10 years
        • Temperature Ranges
          • Standard Temperature Range: -40°C to 85°C
          • Military Temperature Range: -55°C to 125°C
        • Available in Green (Pb/Halide-free) Packaging
          • 32-lead, Plastic J-leaded Chip Carrier (PLCC)
          • 32-lead, Plastic Thin Small Outline Package (TSOP)
        • Available in CERAMIC Hermetic Packaging
          • 32-Lead, 0.600" Wide, Non-Windowed, Ceramic Dual Inline (Cerdip)
          • 32-Lead, Non-Windowed, Ceramic Bottom-Brazed Flat Package (Flatpack)
          • 32-Pad, Non-windowed, Ceramic, Leadless Chip Carrier (LCC)
    Parameter Name
    Value
    Density
    1Mb
    Op. Volt Range (V)
    4.5 to 5.5
    Read Access Time
    120/150ns
    Documentation
    Data Sheets
    08/01/2009
    375KB
    Data Sheets
    06/01/2015
    435KB
      Application Notes
     
     
     
    AppNote
    11/01/2004
    197KB
    AppNote
    04/01/2013
    79KB
      Brochures
     
     
     
    Brochures
    12/01/2012
    478KB
    Brochures
    12/10/2016
    4660KB
      Product Document
     
     
     
     
    Product Document
    05/01/2004
    16KB
      Quick Start Guides
     
     
     
     
    Quick Start Guides
    07/01/2014
    114KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    AT28C010-12DM/883
    32
    CERDIP
    -55C to +125C
    TUBE
    285.71
    275.00
    264.29
    250.00
    235.71
     
    AT28C010-12EM/883
    32
    CLCC
    -55C to +125C
    TUBE
    274.00
    263.73
    253.45
    239.75
    226.05
     
    AT28C010-12FM/883
    32
    FLATPACK
    -55C to +125C
    TUBE
    289.68
    278.82
    267.96
    253.47
    238.99
     
    AT28C010-12FM/883-341
    32
    FLATPACK
    -55C to +125C
    TUBE
    289.68
    278.82
    267.96
    253.47
    238.99
     
    AT28C010-12JU
    32
    PLCC
    -40C to +85C
    TUBE
    30.01
    28.89
    27.76
    26.26
    24.76
     
    AT28C010-12JU-076
    32
    PLCC
    -40C to +85C
    TUBE
    30.01
    28.89
    27.76
    26.26
    24.76
     
    AT28C010-12JU-235
    32
    PLCC
    -40C to +85C
    T/R
    30.01
    28.89
    27.76
    26.26
    24.76
     
    AT28C010-12JU-T
    32
    PLCC
    -40C to +85C
    T/R
    30.04
    28.92
    27.79
    26.29
    24.78
     
    AT28C010-12LM/883
    44
    CLCC
    -55C to +125C
    TUBE
    285.71
    275.00
    264.29
    250.00
    235.71
     
    AT28C010-12TU
    32
    TSOP
    -40C to +85C
    TRAY
    30.00
    28.88
    27.75
    26.25
    24.75
     
    AT28C010-12TU-T
    32
    TSOP
    -40C to +85C
    T/R
    30.00
    28.88
    27.75
    26.25
    24.75
     
    AT28C010-12UM/883
    30
    CPGA
    -55C to +125C
    BOX
    306.21
    294.73
    283.25
    267.94
    252.63
     
    AT28C010-15DM/883
    32
    CERDIP
    -55C to +125C
    TUBE
    314.29
    302.50
    290.71
    275.00
    259.29
     
    AT28C010-15EM/883
    32
    CLCC
    -55C to +125C
    TUBE
    266.16
    256.18
    246.20
    232.89
    219.58
     
    AT28C010-15FM/883
    32
    FLATPACK
    -55C to +125C
    TUBE
    279.05
    268.59
    258.12
    244.17
    230.22
     
    AT28C010-15JU
    32
    PLCC
    -40C to +85C
    TUBE
    28.72
    27.65
    26.57
    25.13
    23.70
     
    AT28C010-15JU-235
    32
    PLCC
    -40C to +85C
    T/R
    28.72
    27.65
    26.57
    25.13
    23.70
     
    AT28C010-15JU-T
    32
    PLCC
    -40C to +85C
    T/R
    28.76
    27.68
    26.60
    25.17
    23.73
     
    AT28C010-15LM/883
    44
    CLCC
    -55C to +125C
    TUBE
    314.29
    302.50
    290.71
    275.00
    259.29
     
    AT28C010-15TU
    32
    TSOP
    -40C to +85C
    TRAY
    32.15
    30.95
    29.74
    28.13
    26.52
     
    AT28C010-15TU-T
    32
    TSOP
    -40C to +85C
    T/R
    32.15
    30.95
    29.74
    28.13
    26.52
     
    AT28C010-15UM/883
    30
    CPGA
    -55C to +125C
    BOX
    298.37
    287.19
    276.00
    261.08
    246.16
     
    AT28C010-20DM/883
    32
    CERDIP
    -55C to +125C
    TUBE
    314.29
    302.50
    290.71
    275.00
    259.29
     
    AT28C010-20EM/883
    32
    CLCC
    -55C to +125C
    TUBE
    256.93
    247.30
    237.66
    224.82
    211.97
     
    AT28C010-20FM/883
    32
    FLATPACK
    -55C to +125C
    TUBE
    250.49
    241.10
    231.70
    219.18
    206.65
     
    AT28C010-20LM/883
    44
    CLCC
    -55C to +125C
    TUBE
    314.29
    302.50
    290.71
    275.00
    259.29
     
    AT28C010-20UM/883
    30
    CPGA
    -55C to +125C
    BOX
    285.49
    274.79
    264.08
    249.81
    235.53
     
    AT28C010-25DM/883
    32
    CERDIP
    -55C to +125C
    TUBE
    314.29
    302.50
    290.71
    275.00
    259.29
     
    AT28C010-25FM/883
    32
    FLATPACK
    -55C to +125C
    TUBE
    263.38
    253.50
    243.62
    230.46
    217.29
     
    AT28C010-25LM/883
    44
    CLCC
    -55C to +125C
    TUBE
    259.38
    228.97
    205.71
    205.71
    205.71
     
    AT28C010E-12JU
    32
    PLCC
    -40C to +85C
    TUBE
    31.68
    30.50
    29.31
    27.72
    26.14
     
    AT28C010E-12JU-235
    32
    PLCC
    -40C to +85C
    T/R
    31.68
    30.50
    29.31
    27.72
    26.14
     
    AT28C010E-12JU-341
    32
    PLCC
    -40C to +85C
    TUBE
    31.68
    30.50
    29.31
    27.72
    26.14
     
    AT28C010E-12JU-T
    32
    PLCC
    -40C to +85C
    T/R
    31.72
    30.53
    29.34
    27.76
    26.17
     
    AT28C010E-12TU
    32
    TSOP
    -40C to +85C
    TRAY
    31.83
    30.64
    29.44
    27.85
    26.26
     
    AT28C010E-12TU-T
    32
    TSOP
    -40C to +85C
    T/R
    31.83
    30.64
    29.44
    27.85
    26.26
     
    AT28C010E-15JU
    32
    PLCC
    -40C to +85C
    TUBE
    31.36
    30.19
    29.01
    27.44
    25.87
     
    AT28C010E-15JU-235
    32
    PLCC
    -40C to +85C
    T/R
    31.36
    30.19
    29.01
    27.44
    25.87
     
    AT28C010E-15JU-T
    32
    PLCC
    -40C to +85C
    T/R
    31.36
    30.19
    29.01
    27.44
    25.87
     
    AT28C010E-15TU
    32
    TSOP
    -40C to +85C
    TRAY
    31.36
    30.19
    29.01
    27.44
    25.87
     
    AT28C010E-15TU-T
    32
    TSOP
    -40C to +85C
    T/R
    31.36
    30.19
    29.01
    27.44
    25.87
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Similar Devices
    Product
    Memory Size
    Memory Speed
    Package
    Price5K
     
     
    CERDIP-32, CLCC-32, CLCC-44, CPGA-30, FLATPACK-32, PLCC-32, TSOP-32
    $22.26
     
     
    PLCC-32, TSOP-32
    $22.72
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    AT28C010-12JU
    1.129000
    2.333333
    32
    PLCC
    11.5x14x3.37mm
    Matte Tin
    e3
    AT28C010-12JU-076
    1.129000
    2.333333
    32
    PLCC
    11.5x14x3.37mm
    Matte Tin
    e3
    AT28C010E-12JU-235
    1.129000
    1.896000
    32
    PLCC
    11.5x14x3.37mm
    Matte Tin
    e3
    AT28C010E-12JU
    1.129000
    2.333333
    32
    PLCC
    11.5x14x3.37mm
    Matte Tin
    e3
    AT28C010E-12JU-341
    1.129000
    2.333333
    32
    PLCC
    11.5x14x3.37mm
    Matte Tin
    e3
    AT28C010E-15JU-235
    1.129000
    1.896000
    32
    PLCC
    11.5x14x3.37mm
    Matte Tin
    e3
    AT28C010-12JU-235
    1.129000
    1.896000
    32
    PLCC
    11.5x14x3.37mm
    Matte Tin
    e3
    AT28C010-15JU
    1.129000
    2.333333
    32
    PLCC
    11.5x14x3.37mm
    Matte Tin
    e3
    AT28C010-15JU-235
    1.129000
    1.896000
    32
    PLCC
    11.5x14x3.37mm
    Matte Tin
    e3
    AT28C010E-15JU
    1.129000
    2.333333
    32
    PLCC
    11.5x14x3.37mm
    Matte Tin
    e3
    AT28C010E-12JU-T
    1.129000
    1.896000
    32
    PLCC
    11.5x14x3.37mm
    Matte Tin
    e3
    AT28C010-15JU-T
    1.129000
    1.896000
    32
    PLCC
    11.5x14x3.37mm
    Matte Tin
    e3
    AT28C010E-15JU-T
    1.129000
    1.896000
    32
    PLCC
    11.5x14x3.37mm
    Matte Tin
    e3
    AT28C010-12JU-T
    1.129000
    1.896000
    32
    PLCC
    11.5x14x3.37mm
    Matte Tin
    e3
    AT28C010E-12DM/883
    0.000000
    32
    CERDIP
    .600In
    SnPb
    e0
    AT28C010E-12DM/883-341
    0.000000
    32
    CERDIP
    .600In
    SnPb
    e0
    AT28C010-15DM/883
    0.000000
    32
    CERDIP
    .600In
    SnPb
    e0
    AT28C010-20DM/883
    0.000000
    32
    CERDIP
    .600In
    SnPb
    e0
    AT28C010-12DM/883
    0.363600
    32
    CERDIP
    .600In
    SnPb
    e0
    AT28C010E-15DM/883
    0.000000
    32
    CERDIP
    .600In
    SnPb
    e0
    AT28C010-25DM/883
    0.000000
    32
    CERDIP
    .600In
    SnPb
    e0
    AT28C010-12LM/883
    2.020000
    0.000000
    44
    CLCC
    16.8x16.8x2.29mm
    SnPb
    e0
    AT28C010E-12EM/883
    0.000000
    32
    CLCC
    11.6x14.2x2.29mm
    SnPb
    e0
    AT28C010E-15LM/883
    2.020000
    0.000000
    44
    CLCC
    16.8x16.8x2.29mm
    SnPb
    e0
    AT28C010-25LM/883
    2.020000
    0.000000
    44
    CLCC
    16.8x16.8x2.29mm
    SnPb
    e0
    AT28C010-12EM/883
    0.000000
    32
    CLCC
    11.6x14.2x2.29mm
    SnPb
    e0
    AT28C010E-12LM/883
    2.020000
    0.000000
    44
    CLCC
    16.8x16.8x2.29mm
    SnPb
    e0
    AT28C010-20LM/883
    2.020000
    0.000000
    44
    CLCC
    16.8x16.8x2.29mm
    SnPb
    e0
    AT28C010-20EM/883
    0.000000
    32
    CLCC
    11.6x14.2x2.29mm
    SnPb
    e0
    AT28C010-15LM/883
    2.020000
    0.000000
    44
    CLCC
    16.8x16.8x2.29mm
    SnPb
    e0
    AT28C010-15EM/883
    0.000000
    32
    CLCC
    11.6x14.2x2.29mm
    SnPb
    e0
    AT28C010E-12UM/883
    0.000000
    30
    CPGA
    13.6x16x2.57mm
    SnPb
    e0
    AT28C010-12UM/883
    0.000000
    30
    CPGA
    13.6x16x2.57mm
    SnPb
    e0
    AT28C010-20UM/883
    0.000000
    30
    CPGA
    13.6x16x2.57mm
    SnPb
    e0
    AT28C010-15UM/883
    0.000000
    30
    CPGA
    13.6x16x2.57mm
    SnPb
    e0
    AT28C010-15FM/883
    0.000000
    32
    Flatpack
    12.2x20.8x3.05mm
    SnPb
    e0
    AT28C010-12FM/883-341
    0.000000
    32
    Flatpack
    12.2x20.8x3.05mm
    SnPb
    e0
    AT28C010-20FM/883
    0.000000
    32
    Flatpack
    12.2x20.8x3.05mm
    SnPb
    e0
    AT28C010E-12FM/883
    0.000000
    32
    Flatpack
    12.2x20.8x3.05mm
    SnPb
    e0
    AT28C010-12FM/883
    0.000000
    32
    Flatpack
    12.2x20.8x3.05mm
    SnPb
    e0
    AT28C010-25FM/883
    0.000000
    32
    Flatpack
    12.2x20.8x3.05mm
    SnPb
    e0
    AT28C010-12TU
    0.372900
    0.000000
    32
    TSOP
    8x18.4x1mm
    Matte Tin
    e3
    AT28C010-15TU
    0.372900
    0.000000
    32
    TSOP
    8x18.4x1mm
    Matte Tin
    e3
    AT28C010E-15TU
    0.372900
    0.000000
    32
    TSOP
    8x18.4x1mm
    Matte Tin
    e3
    AT28C010E-12TU
    0.372900
    0.363600
    32
    TSOP
    8x18.4x1mm
    Matte Tin
    e3
    AT28C010E-12TU-T
    0.372900
    0.372667
    32
    TSOP
    8x18.4x1mm
    Matte Tin
    e3
    AT28C010E-15TU-T
    0.372900
    0.372667
    32
    TSOP
    8x18.4x1mm
    Matte Tin
    e3
    AT28C010-12TU-T
    0.372900
    0.372667
    32
    TSOP
    8x18.4x1mm
    Matte Tin
    e3
    AT28C010-15TU-T
    0.372900
    0.372667
    32
    TSOP
    8x18.4x1mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.