Microchip Technology Inc

AT27C080

In Production

The Microchip AT27C080 is a low-power, high-performance 8-megabit One Time Programmable EPROM organized as 1-Mbit x 8. Requiring a single 5V power supply, in normal read mode operation typical power consumption is only 10 mA in active mode and less than 10 μA in standby mode. Any byte can be accessed in less than 90 ns, eliminating the need for speed reducing WAIT states on high-performance microprocessor systems.

 

    Features

        • 8-Mbit (1-Mbit x 8)

        • Low-power CMOS operation

          • Standard power supply range, 5V +/-10%
          • 100 μA max standby
          •  40 mA max active at 5 MHz
        • Parallel Interface
          • 90 ns access time
        • High-reliability CMOS technology
          • 2,000V ESD protection
          • 200 mA latchup immunity
        • Rapid programming algorithm – 50μs/byte (typical)
        • CMOS and TTL compatible inputs and outputs
        • Integrated product identification code
        • Industrial Temperature Range: -40°C to 85°C
        • Available in Green (Pb/Halide-free) Packaging Only
          • 32-lead, Plastic J-leaded Chip Carrier (PLCC)

          32-lead, 0.600" wide, plastic, dual inline package (PDIP)

    Parameter Name
    Value
    Density
    8Mb
    Read Access Time
    90 ns
    Temp Range (°C)
    -40°C to +85°C
    Documentation
    Data Sheets
    04/01/2015
    292KB
      Application Notes
     
     
     
     
    AppNote
    04/01/2013
    79KB
      Brochures
     
     
     
    Brochures
    12/01/2012
    478KB
    Brochures
    12/10/2016
    4660KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    AT27C080-90JU
    32
    PLCC
    -40C to +85C
    TUBE
    8.14
    7.84
    7.53
    7.13
    6.72
     
    AT27C080-90JU-T
    32
    PLCC
    -40C to +85C
    T/R
    8.14
    7.84
    7.53
    7.13
    6.72
     
    AT27C080-90PU
    32
    PDIP
    -40C to +85C
    TUBE
    8.14
    7.84
    7.53
    7.13
    6.72
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Similar Devices
    Product
    Memory Size
    Memory Speed
    Package
    Price5K
     
     
    PDIP-32, PLCC-32
    $6.31
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    AT27C080-90PU
    5.227600
    6.363636
    32
    PDIP
    .600in
    Matte Tin
    e3
    AT27C080-90JU
    1.129000
    2.333333
    32
    PLCC
    11.5x14x3.37mm
    Matte Tin
    e3
    AT27C080-90JU-T
    1.129000
    1.896000
    32
    PLCC
    11.5x14x3.37mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.