Microchip Technology Inc

AT24MAC602

In Production

The Microchip AT24MAC602 2Kb Serial EEPROM device is an application-specific product that contains a unique IEEE-provded 64-bit pre-programmed MAC/EUI address to enable a connected device to connect to the Internet or local network. The device also contains a unique read-only 128-bit serial number and 2Kb of user-accessible serial EEPROM NVM storage.

 
    Parameter Name
    Value
    Density
    2K bits
    Op. Volt Range (V)
    1.7 to 5.5
    Max. Clock Freq.
    1 MHz
    Page Size (bytes)
    16
    Write Protect
    Whole Array
    Temp Range (°C)
    -40°C to +85°C
    Endurance
    1,000,000
    Documentation
    Data Sheets
    01/01/2015
    1031KB
      Application Notes
     
     
     
    AppNote
    04/01/2013
    79KB
    AppNote
    06/01/2008
    108KB
    AppNote
    12/10/2016
    689KB
      Brochures
     
     
     
    Brochures
    02/01/2013
    366KB
    Brochures
    04/01/2015
    1209KB
    Brochures
    12/01/2012
    478KB
    Brochures
    11/01/2013
    5255KB
    Brochures
    12/10/2016
    4660KB
      Quick Start Guides
     
     
     
     
    Quick Start Guides
    02/01/2013
    133KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    AT24MAC602-MAHM-T
    8
    UDFN
    -40C to +85C
    T/R
    0.33
    0.32
    0.30
    0.29
    0.27
     
    AT24MAC602-SSHM-B
    8
    SOIC
    -40C to +85C
    TUBE
    0.28
    0.27
    0.26
    0.25
    0.23
    AT24MAC602-SSHM-T
    8
    SOIC
    -40C to +85C
    T/R
    0.27
    0.26
    0.25
    0.24
    0.22
     
    AT24MAC602-STUM-T
    5
    TSOT
    -40C to +85C
    T/R
    0.31
    0.30
    0.29
    0.27
    0.25
    AT24MAC602-XHM-B
    8
    TSSOP
    -40C to +85C
    TUBE
    0.30
    0.29
    0.27
    0.26
    0.25
    AT24MAC602-XHM-T
    8
    TSSOP
    -40C to +85C
    T/R
    0.29
    0.28
    0.26
    0.25
    0.24
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Similar Devices
    Product
    Memory Size
    Memory Speed
    Package
    Price5K
    2K
    400 kHz
    DFN-8, MSOP-8, PDIP-8, SC-70-5, SOIC 150mil-8, SOT-23-5, TDFN-8, TSSOP-8
    $0.16
    2K
    400 kHz
    DFN-8, MSOP-8, PDIP-8, SOIC 150mil-8, TDFN-8, TSSOP-8
    $0.20
    2K
    400 kHz
    MSOP-8, PDIP-8, SOIC 150mil-8, TDFN-8, TSSOP-8
    $0.20
    2K
    400 kHz
    DFN-8, MSOP-8, PDIP-8, SOIC 150mil-8, SOT-23-6, TDFN-8, TSSOP-8
    $0.19
    2K
    400 kHz
    SOIC 150mil-8, SOT-23-6
    $0.21
    2 Kb
    400 kHz
    SOIC 150mil-8, SOT-23-6
    $0.21
    2 Kb
    400 kHz
    PDIP-8, SOIC 150mil-8, SOT-23-6
    $0.20
    2kb
    400 kHz
    SOIC 150mil-8, SOT-23-5
    $0.18
    2Kb
    400 kHz
    SOIC 150mil-8, SOT-23-5
    $0.18
    2K
    400 kHz
    MSOP-8, PDIP-8, SC-70-5, SOIC 150mil-8, SOT-23-5, TDFN-8, TSSOP-8
    $0.16
    2Kb
    400 kHz
    PDIP-8, SOIC 150mil-8, SOT-23-5
    $0.17
    2K
    400 kHz
    DFN-8, MSOP-8, PDIP-8, SOIC 150mil-8, TDFN-8, TSSOP-8
    $0.20
    2K
    400 kHz
    DFN-8, MSOP-8, PDIP-8, SOIC 150mil-8, TDFN-8, TSSOP-8
    $0.20
    2K
    1000 kHz
    MSOP-8, PDIP-8, SOIC 150mil-8, TDFN-8, TSSOP-8
    $0.20
    2K
    400 kHz
    DFN-8, MSOP-8, PDIP-8, SOIC 150mil-8, SOT-23-6, TDFN-8, TSSOP-8
    $0.19
    2K
    400 kHz
    DFN-8, MSOP-8, PDIP-8, SC-70-5, SOIC 150mil-8, SOT-23-5, TDFN-8, TSSOP-8
    $0.16
    2K
    400 kHz
    MSOP-8, PDIP-8, SC-70-5, SOIC 150mil-8, SOT-23-5, TDFN-8, TSSOP-8
    $0.16
    2K
    400 kHz
    PDIP-8, SOIC 150mil-8
    $0.29
    2K
    400 kHz
    PDIP-8, SOIC 150mil-8
    $0.29
    2K
    400 kHz
    MSOP-8, PDIP-8, SOIC 150mil-8, TDFN-8, TSSOP-8
    $0.34
    2K
    400 kHz
    MSOP-8, PDIP-8, SOIC 150mil-8, TDFN-8, TSSOP-8
    $0.34
    2K
    400 kHz
    MSOP-8, PDIP-8, SOIC 150mil-8, SOT-23-6, TDFN-8, TSSOP-8
    $0.33
     
    1 MHz
    PDIP-8, SOIC-8, SOT-23-5, TSSOP-8, UDFN-8
    $0.08
     
    1 MHz
    PDIP-8, SOIC-8, SOT-23-5, TSSOP-8, UDFN-8
    $0.07
     
    1 MHz
    SOIC-8, TSOT-5, TSSOP-8, UDFN-8
    $0.16
     
    1 MHz
     
     
     
    0.4KHz
     
     
     
    1 MHz
    PDIP-8, SOIC-8, TSSOP-8
    $0.11
     
    1 MHz
    SOIC-8, TSOT-5, TSSOP-8, UDFN-8
    $0.22
     
    1 MHz
    SOIC-8, TSOT-5, TSSOP-8, UDFN-8
    $0.22
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    AT24MAC602-SSHM-B
    0.075000
    0.163265
    8
    SOIC
    3.90mm(.150in)
    NiPdAu
    e4
    AT24MAC602-SSHM-T
    0.075000
    0.250000
    8
    SOIC
    3.90mm(.150in)
    NiPdAu
    e4
    AT24MAC602-STUM-T
    0.011900
    0.199200
    5
    TSOT
    1.6x2.9x1.1mm
    Matte Tin
    e3
    AT24MAC602-XHM-B
    0.035800
    0.190000
    8
    TSSOP
    4.4mm
    NiPdAu
    e4
    AT24MAC602-XHM-T
    0.035800
    0.199200
    8
    TSSOP
    4.4mm
    NiPdAu
    e4
    AT24MAC602-MAHM-T
    0.009600
    0.538600
    8
    UDFN
    2x3x0.6mm
    NiPdAu
    e4
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.