Microchip Technology Inc

AT24CS08

In Production

The Microchip AT24CS08 is a 8 Kb Serial EEPROM utilizing an I2C (2-wire) serial interface. The device is organized as one block of 1,024 x 8 and is optimized for use in consumer and industrial applications where reliable and dependable nonvolatile memory storage is essential. The EEPROM is available in a variety of space-saving packaging options.

The AT24CS08 features a 128-bit serial number that is programmed and permanently write protected during the Microchip manufacturing process. This unique identifier is separate from the main 8Kb memory array and eliminates the time consuming step of performing and ensuring serialization of a product on a manufacturing line. The 128 bit serial number is guaranteed unique across the entire CS series of Serial EEPROM products.

 

    Features

        • 1024 x 8 (8 Kbit)
        • 2-Wire Serial Interface, I2C Compatible
          • 400 kHz (1.7V) and 1 MHz (>2.5V) clock compatibility
          • Supports up to 2 devices on the bus
        • Self-Timed Erase and Write Cycles (5 ms max.)
        • Low Power Consumption
          • Read current 0.4 mA (Typ), 1.0 mA (Max)
          • Write current 2 mA (Typ), 3 mA (Max)
          • Standby current 6 uA (Max)
        • Hardware Write-Protect Pin
        • More than 1 million erase/write cycles
        • Data retention > 100 years
        • Factory Programming Available
        • Available in 8-lead JEDEC SOIC, 8-lead TSSOP, 8-pad UDFN, and 5-lead SOT23
    Parameter Name
    Value
    Density
    8K bits
    Op. Volt Range (V)
    1.7 to 5.5
    Max. Clock Freq.
    1 MHz
    Page Size (bytes)
    16
    Write Protect
    Whole Array
    Temp Range (°C)
    -40°C to +85°C
    Endurance
    1,000,000
    Documentation
    Data Sheets
    01/01/2015
    837KB
      Application Notes
     
     
     
    AppNote
    04/01/2013
    79KB
    AppNote
    06/01/2008
    108KB
    AppNote
    12/10/2016
    689KB
      Brochures
     
     
     
    Brochures
    02/01/2013
    366KB
    Brochures
    04/01/2015
    1209KB
    Brochures
    12/01/2012
    478KB
    Brochures
    11/01/2013
    5255KB
    Brochures
    12/10/2016
    4660KB
      Quick Start Guides
     
     
     
     
    Quick Start Guides
    02/01/2013
    133KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    AT24CS08-MAHM-E
    8
    UDFN
    -40C to +85C
    T/R
    0.30
    0.29
    0.28
    0.26
    0.25
    AT24CS08-MAHM-T
    8
    UDFN
    -40C to +85C
    T/R
    0.30
    0.29
    0.28
    0.26
    0.25
    AT24CS08-SSHM-B
    8
    SOIC
    -40C to +85C
    TUBE
    0.25
    0.24
    0.23
    0.22
    0.21
    AT24CS08-SSHM-T
    8
    SOIC
    -40C to +85C
    T/R
    0.24
    0.23
    0.22
    0.21
    0.20
    AT24CS08-STUM-T
    5
    TSOT
    -40C to +85C
    T/R
    0.28
    0.27
    0.26
    0.25
    0.23
    AT24CS08-XHM-B
    8
    TSSOP
    -40C to +85C
    TUBE
    0.27
    0.26
    0.25
    0.24
    0.22
    AT24CS08-XHM-T
    8
    TSSOP
    -40C to +85C
    T/R
    0.26
    0.25
    0.24
    0.23
    0.21

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Similar Devices
    Product
    Memory Size
    Memory Speed
    Package
    Price5K
    8K
    400 kHz
    CSP-4, DFN-8, MSOP-8, PDIP-8, SOIC 150mil-8, SOT-23-5, TDFN-8, TSSOP-8
    $0.19
    8K
    400 kHz
    MSOP-8, PDIP-8, SOIC 150mil-8, SOT-23-5, TDFN-8, TSSOP-8
    $0.19
    8K
    400 kHz
    DFN-8, MSOP-8, PDIP-8, SOIC 150mil-8, SOT-23-5, TDFN-8, TSSOP-8
    $0.19
    8K
    400 kHz
    MSOP-8, PDIP-8, SOIC 150mil-8, SOT-23-5, TDFN-8, TSSOP-8
    $0.19
     
    1 MHz
    PDIP-8, SOIC-8, SOT-23-5, TSSOP-8, UDFN-8
    $0.12
     
    1 MHz
    PDIP-8, SOIC-8, SOT-23-5, TSSOP-8, UDFN-8
    $0.07
     
    1 MHz
    SOIC-8, TSOT-5, TSSOP-8, UDFN-8
    $0.20
     
    1 MHz
     
     
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    AT24CS08-SSHM-T
    0.075000
    0.250000
    8
    SOIC
    3.90mm(.150in)
    NiPdAu
    e4
    AT24CS08-SSHM-B
    0.075000
    0.163265
    8
    SOIC
    3.90mm(.150in)
    NiPdAu
    e4
    AT24CS08-STUM-T
    0.011900
    0.199200
    5
    TSOT
    1.6x2.9x1.1mm
    Matte Tin
    e3
    AT24CS08-XHM-B
    0.035800
    0.190000
    8
    TSSOP
    4.4mm
    NiPdAu
    e4
    AT24CS08-XHM-T
    0.035800
    0.199200
    8
    TSSOP
    4.4mm
    NiPdAu
    e4
    AT24CS08-MAHM-E
    0.009600
    0.538600
    8
    UDFN
    2x3x0.6mm
    NiPdAu
    e4
    AT24CS08-MAHM-T
    0.009600
    0.538600
    8
    UDFN
    2x3x0.6mm
    NiPdAu
    e4
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.