Microchip Technology Inc
Buy
it now
AT24C32D
DATA SHEET
(12/10/2016)

DOWNLOAD

AT24C32D

In Production

The Microchip AT24C32D is a 32Kb Serial EEPROM utilizing an I2C (2-wire) serial interface. The device is organized as one block of 4,096 x 8 and is optimized for use in consumer, industrial, and automotive applications where reliable and dependable nonvolatile memory storage is essential. The EEPROM is available in a variety of space-saving packaging options.

 

    Features

        • 4096 x 8 (32 Kbit)
        • 2-Wire Serial Interface, I2C Compatible
          • 400 kHz and 1 MHz clock compatibility
        • Self-Timed Erase and Write Cycles (5 ms max.)
        • Low Power Consumption
          • Read current 0.4 mA (Typ), 1 mA (Max)
          • Write current 2 mA (Typ), 3 mA (Max)
          • Standby current 6 uA (Max)
        • Hardware Write-Protect Pin
        • More than 1 million erase/write cycles
        • Data retention > 100 years
        • Extended Temperature Ranges Available (Grade 1, 2, and 3 as defined in AEC-Q100)
          • Grade 1 Temperature Range: -40°C to 125°C
          • Grade 2 Temperature Range: -40°C to 105°C
          • Grade 3 Temperature Range: -40°C to 85°C
        • Qualified for Automotive Applications
        • Factory Programming Available
        • Available in 8-lead SOIC, 8-lead TSSOP, 8-pad UDFN, 8-pad XDFN, 5-lead SOT23, and 8-ball VFBGA
    Parameter Name
    Value
    Density
    32K bits
    Op. Volt Range (V)
    1.7 to 5.5
    Max. Clock Freq.
    1 MHz
    Page Size (bytes)
    32
    Write Protect
    Whole Array
    Temp Range (°C)
    -40°C to +125°C
    Endurance
    1,000,000
    Documentation
    Data Sheets
    12/10/2016
    1047KB
    Data Sheets
    12/10/2016
    895KB
      Application Notes
     
     
     
    AppNote
    04/01/2013
    79KB
    AppNote
    06/01/2008
    108KB
    AppNote
    12/10/2016
    689KB
      Brochures
     
     
     
    Brochures
    04/01/2015
    1209KB
    Brochures
    12/01/2012
    478KB
    Brochures
    11/01/2013
    5255KB
    Brochures
    12/10/2016
    4660KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    AT24C32D-MAHM-E
    8
    UDFN
    -40C to +85C
    T/R
    0.23
    0.22
    0.21
    0.20
    0.19
     
    AT24C32D-MAHM-T
    8
    UDFN
    -40C to +85C
    T/R
    0.23
    0.22
    0.21
    0.20
    0.19
    AT24C32D-SSHM-B
    8
    SOIC
    -40C to +85C
    TUBE
    0.17
    0.17
    0.16
    0.15
    0.14
    AT24C32D-SSHM-T
    8
    SOIC
    -40C to +85C
    T/R
    0.24
    0.23
    0.22
    0.21
    0.20
     
    AT24C32D-XHM-B
    8
    TSSOP
    -40C to +85C
    TUBE
    0.19
    0.18
    0.17
    0.16
    0.15
    AT24C32D-XHM-T
    8
    TSSOP
    -40C to +85C
    T/R
    0.19
    0.18
    0.17
    0.16
    0.15
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Similar Devices
    Product
    Memory Size
    Memory Speed
    Package
    Price5K
    32K
    400 kHz
    CSP-5, DFN-8, MSOP-8, PDIP-8, SOIC 150mil-8, SOIJ-8, SOT-23-5, TDFN-8, TSSOP-8
    $0.25
     
    400 kHz
    MSOP-8, PDIP-8, SOIC 150mil-8, SOT-23-5, TDFN-8, TSSOP-8
    $0.25
    32K
    400 kHz
    DFN-8, MSOP-8, PDIP-8, SOIC 150mil-8, SOIJ-8, SOT-23-5, TDFN-8, TSSOP-8
    $0.25
     
    400 kHz
    MSOP-8, PDIP-8, SOIC 150mil-8, SOT-23-5, TDFN-8, TSSOP-8
    $0.25
     
    1 MHz
    SOIC-8, TSSOP-8, UDFN-8
    $0.13
     
    1 MHz
    PDIP-8, SOIC-8, SOT-23-5, TSSOP-8, UDFN-8
    $0.10
     
    1 MHz
    SOIC-8, TSOT-5, TSSOP-8, UDFN-8
    $0.27
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    AT24C32D-STUM-T
    0.016000
    0.049000
    5
    SOT-23
    -
    Matte Tin
    e3
    AT24C32D-SSHM-B
    0.075000
    0.163265
    8
    SOIC
    3.90mm(.150in)
    NiPdAu
    e4
    AT24C32D-SSHM-T
    0.075000
    0.250000
    8
    SOIC
    3.90mm(.150in)
    NiPdAu
    e4
    AT24C32D-SSHM-T-899
    0.075000
    0.250000
    8
    SOIC
    3.90mm(.150in)
    NiPdAu
    e4
    AT24C32D-SSHMFD-T
    0.075000
    0.250000
    8
    SOIC
    3.90mm(.150in)
    NiPdAu
    e4
    AT24C32D-XHM-T
    0.035800
    0.199200
    8
    TSSOP
    4.4mm
    NiPdAu
    e4
    AT24C32D-XHM-B
    0.035800
    0.190000
    8
    TSSOP
    4.4mm
    NiPdAu
    e4
    AT24C32D-MAHM-T
    0.009600
    0.538600
    8
    UDFN
    2x3x0.6mm
    NiPdAu
    e4
    AT24C32D-MAHM-T-053
    0.009600
    0.538600
    8
    UDFN
    2x3x0.6mm
    NiPdAu
    e4
    AT24C32D-MAHM-E
    0.009600
    0.538600
    8
    UDFN
    2x3x0.6mm
    NiPdAu
    e4
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.