Microchip Technology Inc

AT17LV040

In Production

Microchip 4-Mb FPGA configuration EEPROM provides easy-to-use, cost-effective configuration memory for FPGAs. It comes in a 44-lead TQFP package. This EEPROM can configure one or more FPGA devices through a simple serial-access procedure. Users can select the polarity of the reset function by programming four EEPROM bytes. The device also supports a write-protection mechanism within its programming mode.It can be programmed with industry-standard programmers, the Microchip ATDH2200E programming kit, or the Microchip ATDH2225 ISP cable.

 
    Parameter Name
    Value
    Interface Type
    Xilinx
    Density
    4Mb
    Temperature Range (V)
    -40 to 85
    Max# Operating Freq# (MHz)
    15
    Operating Voltage Range (V)
    3 to 5.5
    Documentation
    Data Sheets
    10/01/2014
    669KB
      Application Notes
     
     
     
    AppNote
    01/01/2004
    100KB
    AppNote
    09/01/2002
    78KB
    AppNote
    03/01/2004
    56KB
    AppNote
    03/01/2004
    46KB
    AppNote
    05/01/2004
    92KB
      Quick Start Guides
     
     
     
     
    Quick Start Guides
    07/01/2001
    1489KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    AT17LV040-10TQU
    44
    TQFP
    -40C to +85C
    TRAY
    34.29
    31.17
    28.24
    26.09
    24.74

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • ATDH2200E ( ATDH2200E )

      ATDH2200E

      AT17 series FPGA configuration memory programming board and in-system programming system (ISP).

    • ATDH2225 ( ATDH2225 )

      ATDH2225

      ISP cable with a parallel port to attach to PCs and laptops. It supports the AT17xx family of configuration memories for configuring SRAM FPGAs.

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    AT17LV040-10TQU
    0.273300
    1.187500
    44
    TQFP
    10x10x1mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.