Microchip Technology Inc

AT17LV010-10DP

In Production

FPGA configuration serial EEPROM providing an easy-to-use, cost-effective configuration memory for FPGAs. It comes packaged in a 28-pin 400-mils wide FP package. A simple serial-access procedure configures one or more FPGA devices via the configurator. The user can select the polarity of the reset function by programming four EEPROM bytes. The device supports a write-protection mechanism within its programming mode.

 
    Parameter Name
    Value
    Operating Voltage Range (Vcc)
    3 to 3.6
    OperatingVoltageMax
    3.6
    Temp# Range Range (deg C)
    -55 to 125
    Documentation
    Data Sheets
    12/01/2005
    137KB
      Application Notes
     
     
     
     
    AppNote
    05/01/2003
    285KB
      Brochures
     
     
     
    Brochures
    12/10/2016
    661KB
    Brochures
    06/01/2015
    785KB
    Brochures
    06/01/2015
    272KB
      Quick Start Guides
     
     
     
     
    Quick Start Guides
    06/01/2014
    172KB