Microchip Technology Inc

AT17LV010

In Production

FPGA configuration serial EEPROM providing an easy-to-use, cost-effective configuration memory for FPGAs. It comes packaged in a 28-pin 400-mils wide FP package. A simple serial-access procedure configures one or more FPGA devices via the configurator. The user can select the polarity of the reset function by programming four EEPROM bytes. The device supports a write-protection mechanism within its programming mode.

 
    Parameter Name
    Value
    Interface Type
    Xilinx
    Density
    1Mb
    Temperature Range (V)
    -40 to 85
    Max# Operating Freq# (MHz)
    15
    Operating Voltage Range (V)
    3 to 5.5
    Documentation
    Data Sheets
    10/01/2014
    669KB
      Application Notes
     
     
     
    AppNote
    01/01/2004
    100KB
    AppNote
    09/01/2002
    78KB
    AppNote
    03/01/2004
    56KB
    AppNote
    03/01/2004
    46KB
    AppNote
    05/01/2004
    92KB
      Brochures
     
     
     
    Brochures
    12/10/2016
    661KB
    Brochures
    06/01/2015
    785KB
      Quick Start Guides
     
     
     
    Quick Start Guides
    06/01/2014
    172KB
    Quick Start Guides
    07/01/2001
    1489KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    AT17LV010-10CU
    8
    CASON
    -40C to +85C
    TUBE
    12.86
    11.69
    10.59
    9.78
    9.28
    AT17LV010-10JU
    20
    PLCC
    -40C to +85C
    TUBE
    12.86
    11.69
    10.59
    9.78
    9.28
    AT17LV010-10PU
    8
    PDIP
    -40C to +85C
    TUBE
    12.86
    11.69
    10.59
    9.78
    9.28

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • ATDH2200E ( ATDH2200E )

      ATDH2200E

      AT17 series FPGA configuration memory programming board and in-system programming system (ISP).

    • ATDH2225 ( ATDH2225 )

      ATDH2225

      ISP cable with a parallel port to attach to PCs and laptops. It supports the AT17xx family of configuration memories for configuring SRAM FPGAs.

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    AT17LV010A-10PU
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    AT17LV010-10PU
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    AT17LV010-10JU
    0.751700
    1.428571
    20
    PLCC
    8.9x8.9x4.4mm
    Matte Tin
    e3
    AT17LV010A-10JU
    0.751700
    1.428571
    20
    PLCC
    8.9x8.9x4.4mm
    Matte Tin
    e3
    AT17LV010-10CU
    0.074800
    0.070000
    8
    CASON
    6x6x1.04mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.