Microchip Technology Inc

AT17LV002A

In Production

Microchip 2-Mb FPGA configuration EEPROM with Altera Pinout provides easy-to-use, cost-effective configuration memory for FPGAs. It comes in the 20-lead PLCC package. This EEPROM can configure one or more FPGA devices through a simple serial-access procedure. Users can select the polarity of the reset function by programming four EEPROM bytes. The device also supports a write-protection mechanism within its programming mode. It can be programmed with industry-standard programmers, the Microchip ATDH2200E programming kit, or the Microchip ATDH2225 ISP Cable.

 
    Parameter Name
    Value
    Interface Type
    Altera
    Density
    2Mb
    Temperature Range (V)
    -40 to 85
    Max# Operating Freq# (MHz)
    15
    Operating Voltage Range (V)
    3 to 5.5
    Documentation
    Data Sheets
    10/01/2014
    462KB
      Application Notes
     
     
     
    AppNote
    01/01/2004
    100KB
    AppNote
    09/01/2002
    78KB
    AppNote
    07/01/2001
    57KB
    AppNote
    03/01/2004
    50KB
    AppNote
    03/01/2004
    50KB
    AppNote
    05/01/2004
    92KB
      Quick Start Guides
     
     
     
     
    Quick Start Guides
    07/01/2001
    1489KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    AT17LV002A-10JU
    20
    PLCC
    -40C to +85C
    TUBE
    14.29
    12.99
    11.76
    10.87
    10.31

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • ATDH2225 ( ATDH2225 )

      ATDH2225

      ISP cable with a parallel port to attach to PCs and laptops. It supports the AT17xx family of configuration memories for configuring SRAM FPGAs.

    • ATDH2200E ( ATDH2200E )

      ATDH2200E

      AT17 series FPGA configuration memory programming board and in-system programming system (ISP).

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    AT17LV002A-10JU
    0.751700
    1.428571
    20
    PLCC
    8.9x8.9x4.4mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.