Microchip Technology Inc

AT17F16

In Production

Microchip 16-Mb in-system programmable configuration PROM provides easy-to-use, cost-effective configuration memory for FPGAs. It comes in 8-lead LAP and 20-lead PLCC packages. This PROM can configure one or more FPGA devices using a simple serial-access procedure. It can be programmed with industry-standard programmers, the Microchip ATDH2200E programming kit, or the Microchip ATDH2225 ISP cable.

 
    Parameter Name
    Value
    Interface Type
    Xilinx
    Density
    16Mb
    Temperature Range (V)
    -40 to 85
    Max# Operating Freq# (MHz)
    33
    Operating Voltage Range (V)
    2.97 to 3.63
    Documentation
    Data Sheets
    01/01/2015
    440KB
      Application Notes
     
     
     
    AppNote
    01/01/2010
    136KB
    AppNote
    04/01/2006
    307KB
      Quick Start Guides
     
     
     
     
    Quick Start Guides
    07/01/2001
    1489KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    AT17F16-30CU
    8
    CASON
    -40C to +85C
    TUBE
    21.43
    19.48
    17.65
    16.30
    15.46
    AT17F16-30JU
    20
    PLCC
    -40C to +85C
    TUBE
    24.64
    22.40
    20.29
    18.75
    17.78

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • ATDH2200E ( ATDH2200E )

      ATDH2200E

      AT17 series FPGA configuration memory programming board and in-system programming system (ISP).

    • ATDH2225 ( ATDH2225 )

      ATDH2225

      ISP cable with a parallel port to attach to PCs and laptops. It supports the AT17xx family of configuration memories for configuring SRAM FPGAs.

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    AT17F16-30JU
    0.751700
    1.428571
    20
    PLCC
    8.9x8.9x4.4mm
    Matte Tin
    e3
    AT17F16A-30JU
    0.751700
    1.428571
    20
    PLCC
    8.9x8.9x4.4mm
    Matte Tin
    e3
    AT17F16-30CU
    0.074800
    0.070000
    8
    CASON
    6x6x1.04mm
    Matte Tin
    e3
    AT17F16A-30CU
    0.074800
    0.070000
    8
    CASON
    6x6x1.04mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.