Microchip Technology Inc
product primary image

2N7000

60V, 5 Ohm, N-Channel, Enhancement-Mode, Vertical DMOS FET

Status: In Production

Features:

  • Free from secondary breakdown
  • Low power drive requirement
  • Ease of paralleling
  • Low CISS and fast switching speeds
  • Excellent thermal stability
  • Integral source-drain diode
  • High input impedance and high gain
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

2N7000 is an enhancement-mode (normally-off) transistor that utilizes a vertical DMOS structure and well-proven silicon-gate manufacturing process. This combination produces a device with the power handling capabilities of bipolar transistors, and the high input impedance and positive temperature coefficient inherent in MOS devices. Characteristic of all MOS structures, this device is free from thermal runaway and thermally-induced secondary breakdown. Vertical DMOS FETs are ideally suited to a wide range of switching and amplifying applications where very low threshold voltage, high breakdown voltage, high input impedance, low input capacitance, and fast switching speeds are desired.

Additional Features
    • Free from secondary breakdown
    • Low power drive requirement
    • Ease of paralleling
    • Low CISS and fast switching speeds
    • Excellent thermal stability
    • Integral source-drain diode
    • High input impedance and high gain
Parametrics
Name
Value
BVdss min (V)
60
Rds (on) max (Ω)
5.0
CISSmax (pF)
60
Vgs(th) max (V)
3.0
Package
TO-92

Documents

Jump to:

Development tools data is currently unavailable.

Similar Devices

Product
BVdss min
Rds (on) max (Ohms)
CIS Smax (pf)
Price 5K
60
3.0
50
$7.68
90
4.0
50
$7.68
60
5.0
60
$0.20
60
7.5
50
$0.26
60
7.5
50
$0.27
40
2.0
70
$0.47
60
3.0
60
$0.40
100
3.0
60
$0.47
40
0.75
190
$0.53
60
1.5
150
$0.40
100
1.5
150
$0.51
200
6.0
150
$0.66
20
1.3
200
$0.57
60
2.5
50
$0.26
240
15
50
$0.34
300
25
50
$0.34
250
3.5
200
$0.64
350
6.0
200
$0.67
18
2.5
110
$0.61
40
1.0
125
$0.56
100
1.5
125
$0.54
240
6.0
125
$0.61
400
12
125
$0.63
400
5.0
225
$0.77
250
7.0
110
$0.27
350
15
110
$0.40
40
3.0
65
$0.31
60
3.0
65
$0.33
90
3.0
65
$0.34
30
1.2
190
$0.57
500
60
55
$0.74
60
3.0
50
$0.60
80
4.0
50
$0.60
60
5.0
60
$0.24
120
6.0
125
$0.81
60
4.0
50
$0.20
100
4.0
50
$0.26
100
0.35
500
$1.00
60
7.5
60
$0.21
240
1.25
350
$1.56
240
6.0
125
$0.74
240
10
125
$0.47
500
13
150
$0.59
600
20
150
$0.60
50
0.3
300
$0.67
400
12
110
$0.80

RoHS Information

Part Number
Device Weight
Shipping Weight
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
2N7000-G
0.203400
0.219000
3
TO-92
-
Matte Tin
e3
Rohs icon
efup china icon
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy

Grid
View
Table
View
Filter:
Apply
Clear
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy