Microchip Technology Inc

Development Tools Selector - DTS


PIC32MZ2064DAG176 Development Tools

  • Demo & Eval Boards
  • Emulation & Debuggers
  • Programmers
  • Multimedia Expansion Board II ( DM320005-5 )

    Multimedia

    A highly integrated, compact and flexible development platform. Integrates with the PIC32MZ Starter Kits for a complete graphics development solution. The MEB-II kit features a 4.3” WQVGA MaxTouch display daughter board.

    Multimedia Expansion Board II (MEB-II) is a highly integrated, compact and flexible development platform which works with PIC32MZ Starter Kit. The MEB-II kit...

  • PIC32MZ Embedded Graphics with Stacked DRAM (DA) Starter Kit ( DM320010 )

    PIC32MZ


    The PIC32MZ Embedded Graphics with Stacked DRAM (DA) Starter Kit (DM320010 for non-Crypto development or DM320010-C for Crypto development) provides a low-cost method for the development and testing of graphics applications with PIC32MZ DA family devices.

    Ethernet PHY Daughter Boards compatible with PIC32MZ EF Starter Kit are listed below:
    LAN8720A PHY Daughter Board...

  • PICkit 3 In-Circuit Debugger ( PG164130 )

    PICkit

    Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

    • Low cost
    • Minimum of additional hardware needed for debug
    • Expensive sockets or adapters are not required...

    Debug Features:
    Stop watch:True
    WDT overflow:True
    Pgm-memory HW breakpoints:8
    Data-memory breakpoints:2
    Advanced breakpoints:True
    Pass counter:True

  • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

    MPLAB

     The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)

    MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller...

    Debug Features:
    Stop watch:True
    WDT overflow:True
    Pgm-memory HW breakpoints:8
    Data-memory breakpoints:2
    Advanced breakpoints:True
    Pass counter:True

  • MPLAB REAL ICE PROBE KIT ( DV244005 )

    MPLAB

    MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
    The MPLAB REAL ICE probe is connected...

    Debug Features:
    Pgm-memory HW breakpoints:8
    Trace:Enabled
    Advanced breakpoints:True
    WDT overflow:True
    Stop watch:True
    Data-memory breakpoints:2
    Data capture:Enabled
    Pass counter:True

  • PICkit 3 In-Circuit Debugger ( PG164130 )

    PICkit

    Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

    • Low cost
    • Minimum of additional hardware needed for debug
    • Expensive sockets or adapters are not required...

  • MPLAB PM3 Universal Device Programmer ( DV007004 )

    MPLAB

    The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

    MPLAB

     The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)

    MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller...

  • MPLAB REAL ICE PROBE KIT ( DV244005 )

    MPLAB

    MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
    The MPLAB REAL ICE probe is connected...