Microchip Technology Inc

RoHS Device Search

 
Search
Send Email
Part Number
Device Weight
Shipping Weight
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
MCP9700A-E/TO
0.203400
0.219000
3
TO-92
-
Matte Tin
e3
Rohs icon
efup china icon
download
MCP9700-E/TO
0.203400
0.219000
3
TO-92
-
Matte Tin
e3
Rohs icon
efup china icon
download
MCP9700T-H/LT
0.006300
0.033333
5
SC70
-
Matte Tin
e3
Rohs icon
efup china icon
download
MCP9700T-H/LTVAO
0.006300
0.033333
5
SC70
-
Matte Tin
e3
Rohs icon
efup china icon
download
MCP9700AT-E/LTVAO
0.006300
0.033333
5
SC70
-
Matte Tin
e3
Rohs icon
efup china icon
download
MCP9700T-E/LT
0.006300
0.033333
5
SC70
-
Matte Tin
e3
Rohs icon
efup china icon
download
MCP9700AT-E/LT
0.006300
0.033333
5
SC70
-
Matte Tin
e3
Rohs icon
efup china icon
download
MCP9700T-E/TT
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
Rohs icon
efup china icon
download
MCP9700AT-E/TT
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
Rohs icon
efup china icon
download
MCP9700T-H/TTVAO
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
Rohs icon
efup china icon
download
MCP9700AT-E/TTVAO
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
Rohs icon
efup china icon
download
MCP9700T-H/TT
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
Rohs icon
efup china icon
download