Microchip Technology Inc

RoHS Device Search

 
Search
Send Email
Part Number
Device Weight
Shipping Weight
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
MCP2200-I/SO
0.542000
0.973684
20
SOIC
.300in
Matte Tin
e3
Rohs icon
efup china icon
download
MCP2200T-I/SO
0.542000
0.311875
20
SOIC
.300in
Matte Tin
e3
Rohs icon
efup china icon
download
MCP2200-I/SORVB
0.542000
0.973684
20
SOIC
.300in
Matte Tin
e3
Rohs icon
efup china icon
download
MCP2200T-I/SORVB
0.542000
0.311875
20
SOIC
.300in
Matte Tin
e3
Rohs icon
efup china icon
download
MCP2200T-I/SSVAO
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
Rohs icon
efup china icon
download
MCP2200T-I/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
Rohs icon
efup china icon
download
MCP2200T-E/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
Rohs icon
efup china icon
download
MCP2200-E/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
Rohs icon
efup china icon
download
MCP2200-I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
Rohs icon
efup china icon
download
MCP2200T-I/SSRVB
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
Rohs icon
efup china icon
download
MCP2200-I/SSRVB
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
Rohs icon
efup china icon
download
MCP2200-I/MQVAO
0.067130
0.109589
20
QFN
5x5x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
download
MCP2200T-I/MQVAO
0.067130
0.166970
20
QFN
5x5x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
download
MCP2200-I/MQ
0.067130
0.109589
20
QFN
5x5x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
download
MCP2200T-I/MQ
0.067130
0.166970
20
QFN
5x5x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
download
MCP2200T-I/MQRVB
0.067130
0.166970
20
QFN
5x5x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
download
MCP2200-I/MQRVB
0.067130
0.109589
20
QFN
5x5x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
download
MCP2200T-E/MQVAO
0.067130
0.166970
20
QFN
5x5x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
download