Microchip Technology Inc

RN4677

Not Recommended for new designs

Name
Value
Bluetooth Classic-Data/SPP
Yes
Bluetooth Low Energy
Yes
FCC Certified
Yes
ASCII Interface
Yes
Memory Type
Flash
GPIO
7
Pin Count
33
Package Type
Surface mount module
Package Size
22 x 12 x 2.4 mm
Min Temp Range
-20C
Max Temp Range
70C
Op Voltage Min
3.2V
Op Voltage Max
4.3V

Product Description

The RN4677 is a fully certified Bluetooth version 4.0 (BR/EDR/LE) Dual Mode module, which enables the designer to easily add classic Bluetooth and Bluetooth Smart capability to their products. Delivering local connectivity for the Internet of Things (IoT), the RN4677 bridges the product to Smart Phones and Tablets for convenient data transfer, control and access to cloud applications.

This Bluetooth SIG certified module provides a complete wireless solution with Bluetooth stack on-board, integrated antenna, and worldwide radio certifications in a compact surface mount package, 22 x 12 x 2.4 mm. It supports GAP, SDP, SPP, and GATT profiles. Data is transferred over the Bluetooth link by sending/receiving data via transparent UART mode, making it easy to integrate with any processor or microcontroller with a UART interface. Configuration is made easy through ASCII commands via UART.

Available iOS Applications for the RN4677:

Bluetooth Smart Discover

Microchip’s Smart Discover for iPhone or iPad provides the ability to scan and connect to nearby Microchip Bluetooth Low Energy (BLE) peripherals and listen to BLE broadcasters.

 

Features
      • Fully-certified Bluetooth Version 4.0 Module
      • Bluetooth Classic and Bluetooth Low-Energy Support
      • Easy to use RN-style ASCII interface
      • On-board embedded Bluetooth Stack (GAP, SDP, SPP, GATT)
      • Easy to use transparent mode for data transfer via UART
      • Easy to configure with Windows® GUI or direct by MCU
      • Multiple I/O pins for control and status
      • Secure AES128 encryption
      • +2 dBm Transmit Power
      • Receiver Sensitivity -90 dBm (Classic); -92 dBm (LE)
      • Firmware can be field upgradable via UART
      • Compact surface mount module: 22 x 12 x 2.4 mm
      • Temperature Range from -20°C to +70°C
      • Operating Voltage: 3.3 – 4.3V
      • Bluetooth SIG Certified
      • Worldwide regulatory certifications

      APPLICATIONS:

        • Mobile Point of Sales (mPOS)
        • LED lighting
        • Wearables
        • Digital Sports
        • Fitness Devices
        • Health Care/Medical
        • Automotive Accessories
        • Home Automation
        • Remote Control Toys

    RN4678

    In Production

    Name
    Value
    Bluetooth Classic-Data/SPP
    Yes
    Bluetooth Low Energy
    Yes
    FCC Certified
    Yes
    No-shield Option
    Yes
    ASCII Interface
    Yes
    SPI
    Yes
    Memory Type
    Flash
    GPIO
    8
    Pin Count
    33
    Package Type
    Surface mount module
    Package Size
    22 x 12 x 2.4 mm
    Min Temp Range
    -20
    Max Temp Range
    70
    Op Voltage Min
    3.2
    Op Voltage Max
    4.3

    Product Description

    The RN4678 is a fully certified Bluetooth version 4.2 (BR/EDR/LE) Dual Mode module, which enables the designer to easily add classic Bluetooth and Bluetooth Smart capability to their products. Delivering local connectivity for the Internet of Things (IoT), the RN4678 bridges the product to Smart Phones and Tablets for convenient data transfer, control and access to cloud applications.

    This Bluetooth SIG certified module provides a complete wireless solution with Bluetooth stack on-board, integrated antenna, and worldwide radio certifications in a compact surface mount package, 22 x 12 x 2.4 mm. It supports GAP, SDP, SPP, and GATT profiles. Data is transferred over the Bluetooth link by sending/receiving data via transparent UART mode, making it easy to integrate with any processor or microcontroller with a UART interface. Configuration is made easy through ASCII commands via UART.

    Available iOS Applications for the RN4678:

    Bluetooth Smart Discover
    Microchip’s Smart Discover for iPhone or iPad provides the ability to scan and connect to nearby Microchip Bluetooth Low Energy (BLE) peripherals and listen to BLE broadcasters.

    Features
        • Fully-certified Bluetooth Version 4.2 Module
        • Bluetooth Classic and Bluetooth Low-Energy Support
        • Easy to use RN-style ASCII interface
        • On-board embedded Bluetooth Stack (GAP, SDP, SPP, GATT)
        • Easy to use transparent mode for data transfer via UART
        • Multiple I/O pins for control and status
        • Secure AES128 encryption
        • +2 dBm Transmit Power
        • Receiver Sensitivity -90 dBm (Classic); -92 dBm (LE)
        • Firmware can be field upgradable via UART
        • Compact surface mount module: 22 x 12 x 2.4 mm
        • Temperature Range from -20°C to +70°C
        • Operating Voltage: 3.3 – 4.3V
        • Bluetooth SIG Certified
        • Worldwide regulatory certifications

        APPLICATIONS:

        • Mobile Point of Sales (mPOS)
        • LED lighting
        • Wearables
        • Digital Sports
        • Fitness Devices
        • Health Care/Medical
        • Automotive Accessories
        • Home Automation
        • Remote Control Toys