Microchip Technology Inc

LAN9514

In Production

Parameter Name
Value
Description
USB 2.0 to 10/100 Ethernet Bridge with 4-port USB2.0 Hub
Ethernet Bandwidth
10/100Mbps
MAC
Yes
PHY
Yes
LEDs
3
Op. Voltage (V)
3.3
# Downstream Ethernet/USB Ports
Ethenet x1, USB2.0 x4
Interface
USB2.0
Temp. Range Min. (°C)
-40
Temp. Range Max. (°C)
85
Downstream USB Ports
4

Product Description

Microchip's LAN9514/LAN9514i are the industry's first fully-integrated, Hi-Speed USB 2.0 hub and high-performance 10/100 Ethernet controllers. The LAN9514/LAN9514i are specifically designed to provide system architects with a low-cost, power-efficient, small-footprint USB to Ethernet and multi-port USB connectivity solution in a single package.

The LAN9514/LAN9514i contain a Hi-Speed USB 2.0 hub with four fully-integrated downstream USB 2.0 PHYs, an integrated upstream USB 2.0 PHY, a 10/100 Ethernet MAC/PHY controller, and an EEPROM controller. It offers Microchip's highest level of USB 2.0 and 10/100 Ethernet compliance and interoperability. Additionally, the LAN9514/LAN9514i devices simplify system design by leveraging the existing USB stack and reducing the PCB footprint by up to 65% compared to discrete competitive solutions. USB-based networking technology offers a cost-effective and smart design alternative to traditional PCI/PCI-Express networking solutions due to the flexibility of routing and placement of Ethernet and USB connectivity ports.

Microchip's complimentary and confidential LANCheck® and USBCheck™ online design review services are available for customers who have selected our products for their application design-in*.

*The LANCheck online design review service is subject to Microchip's Program Terms and Conditions and requires a myMicrochip account.


*The LANCheck online design review service is subject to Microchip's Program Terms and Conditions and requires a myMicrochip account.

Features

            Highlights

            • Fully-integrated 4-port Hi-Speed USB 2.0 hub and 10/100 Ethernet controllers
            • Microchip's UniClock™ technology simplifies the clocking scheme and reduces system BOM cost by using a single 25MHz crystal for both USB and Ethernet connectivity − without the need for extra components when adding USB hubs
            • Built-in ±8kV/15kV contact/air discharge ESD protection on both USB and Ethernet PHYs
            • 24MHz clock out provided to connect additional USB Hubs
            • Multiple Operation Systems supported including: Windows® 7, Windows XP, Windows Vista®, Windows CE, Windows Mobile®, Linux® and Mac®, among others
            • Industrial temperature range (-40° to 85°C) options available (LAN9514i)
            • Compact 9x9mm, RoHS-compliant, 64-pin QFN package
            • EEPROM-less design option helps to reduce BOM costs
            • Hub features:
              • Four (LAN9514) USB 2.0 downstream ports
              • Dedicated Transaction Translator (TT) for each downstream port for higher data throughput in mixed-speed USB environments
              • Unique PHYBoost technology enables programmable four-level USB signal drive strengths in downstream port transceivers
            • Ethernet features:
              • 10/100 Ethernet controller supports numerous power management wakeup features, including Magic Packet™, Wake-on LAN (WOL) and Link Status Change

            Target Applications

            • Docking Stations
            • Netbooks and Ultra-mobile PCs (UMPCs)
            • Mobile Internet Devices (MIDs)
            • Gaming Consoles
            • Portable Consumer Devices
            • Digital TVs (DTVs)
            • Blu-ray Disc™ Players
            • Set-top Boxes (STBs)
            • Network Printers
            • Embedded Systems

             

LAN9514

In Production

Parameter Name
Value
Description
USB 2.0 to 10/100 Ethernet Bridge with 4-port USB2.0 Hub
Ethernet Bandwidth
10/100Mbps
MAC
Yes
PHY
Yes
LEDs
3
Op. Voltage (V)
3.3
# Downstream Ethernet/USB Ports
Ethenet x1, USB2.0 x4
Interface
USB2.0
Temp. Range Min. (°C)
-40
Temp. Range Max. (°C)
85
Downstream USB Ports
4

Product Description

Microchip's LAN9514/LAN9514i are the industry's first fully-integrated, Hi-Speed USB 2.0 hub and high-performance 10/100 Ethernet controllers. The LAN9514/LAN9514i are specifically designed to provide system architects with a low-cost, power-efficient, small-footprint USB to Ethernet and multi-port USB connectivity solution in a single package.

The LAN9514/LAN9514i contain a Hi-Speed USB 2.0 hub with four fully-integrated downstream USB 2.0 PHYs, an integrated upstream USB 2.0 PHY, a 10/100 Ethernet MAC/PHY controller, and an EEPROM controller. It offers Microchip's highest level of USB 2.0 and 10/100 Ethernet compliance and interoperability. Additionally, the LAN9514/LAN9514i devices simplify system design by leveraging the existing USB stack and reducing the PCB footprint by up to 65% compared to discrete competitive solutions. USB-based networking technology offers a cost-effective and smart design alternative to traditional PCI/PCI-Express networking solutions due to the flexibility of routing and placement of Ethernet and USB connectivity ports.

Microchip's complimentary and confidential LANCheck® and USBCheck™ online design review services are available for customers who have selected our products for their application design-in*.

*The LANCheck online design review service is subject to Microchip's Program Terms and Conditions and requires a myMicrochip account.


*The LANCheck online design review service is subject to Microchip's Program Terms and Conditions and requires a myMicrochip account.

Features

            Highlights

            • Fully-integrated 4-port Hi-Speed USB 2.0 hub and 10/100 Ethernet controllers
            • Microchip's UniClock™ technology simplifies the clocking scheme and reduces system BOM cost by using a single 25MHz crystal for both USB and Ethernet connectivity − without the need for extra components when adding USB hubs
            • Built-in ±8kV/15kV contact/air discharge ESD protection on both USB and Ethernet PHYs
            • 24MHz clock out provided to connect additional USB Hubs
            • Multiple Operation Systems supported including: Windows® 7, Windows XP, Windows Vista®, Windows CE, Windows Mobile®, Linux® and Mac®, among others
            • Industrial temperature range (-40° to 85°C) options available (LAN9514i)
            • Compact 9x9mm, RoHS-compliant, 64-pin QFN package
            • EEPROM-less design option helps to reduce BOM costs
            • Hub features:
              • Four (LAN9514) USB 2.0 downstream ports
              • Dedicated Transaction Translator (TT) for each downstream port for higher data throughput in mixed-speed USB environments
              • Unique PHYBoost technology enables programmable four-level USB signal drive strengths in downstream port transceivers
            • Ethernet features:
              • 10/100 Ethernet controller supports numerous power management wakeup features, including Magic Packet™, Wake-on LAN (WOL) and Link Status Change

            Target Applications

            • Docking Stations
            • Netbooks and Ultra-mobile PCs (UMPCs)
            • Mobile Internet Devices (MIDs)
            • Gaming Consoles
            • Portable Consumer Devices
            • Digital TVs (DTVs)
            • Blu-ray Disc™ Players
            • Set-top Boxes (STBs)
            • Network Printers
            • Embedded Systems