ATA6563

In Production

The Microchip ATATA6563 is a high-speed CAN FD transceiver that provides an interface between a controller area network (CAN) protocol controller and the physical two-wire CAN bus. The transceiver is designed for high-speed (up to 5Mbit/s) CAN applications in the automotive industry, providing differential transmit and receive capability to (a microcontroller with) a CAN protocol controller. It offers improved electromagnetic compatibility (EMC) and electrostatic discharge (ESD) performance, as well as features such as:

  • Ideal passive behavior to the CAN bus when the supply voltage is off
  • Direct interfacing to microcontrollers with supply voltages from 3V to 5V

Two operating modes (Standby and Normal Mode) together with the dedicated fail-safe features make the Atmel. ATA6563 an excellent choice for all types of high- speed CAN networks, especially in nodes requiring low-power mode with wake-up capability via the CAN bus.

Please see our MikroElektronika click board!  http://www.mikroe.com/click/ata6563

 

 

    Features

        • Fully ISO 11898-2, ISO11898-2: 2016 and SAE J2284 compliant
        • CAN FD - communication speed up to 5Mbit/s
        • Low electromagnetic emission (EME) and high electromagnetic immunity (EMI)
        • Differential receiver with wide common mode range
        • Direct interfacing to microcontrollers with supply voltages from 3V to 5V
        • Remote wake-up capability via CAN bus - Wake-Up on Pattern (WUP), as Specified in ISO 11898-2: 2016, 3.8 μs Activity Filter Time
        • Functional behavior predictable under all supply conditions
        • Transceiver disengages from the bus when not powered up
        • RXD recessive clamping detection
        • High electrostatic discharge (ESD) handling capability on the bus pins
        • Bus pins protected against transients in automotive environments
        • Transmit data (TXD) dominant time-out function
        • Undervoltage detection on VCC
        • CANH/CANL short-circuit and overtemperature protected
        • Qualified according to AEC-Q100
        • Packages: SO8, VDFN8 with wettable flanks (Moisture Sensitivity Level 1)
    Parameter Name
    Value
    Temp. Range (°C)
    -40 to +150
    Operating Voltage Range (V)
    4.5 to 5.5
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    ATA6563-GAQW0
    0.075000
    0.250000
    8
    SOIC
    3.90mm(.150in)
    NiPdAu
    e4
    ATA6563-GAQW1
    0.075000
    0.250000
    8
    SOIC
    3.90mm(.150in)
    NiPdAu
    e4
    ATA6563-GBQW1
    0.023100
    0.363600
    8
    VDFN
    3x3x0.9mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact Sales office if device weight is not available.

    ©2016 Microchip Technology Inc.