Microchip Technology Inc

AN2559

Title:
Smart IoT Wireless Sensor Node using XMEGA® AU MCU and LoRa Technology
Name:
AN2559
Date:
10/13/2017
Description:
The IoT applications requires lower power consumption, secure communication, and extended wireless communication range of connected devices. This enables the IoT systems to cover a wider area while being very power efficient, which in turn helps to achieve longer battery life. This application note highlights the important features of the AVR® XMEGA® AU family of MCUs, which are essential for generic IoT applications. Also, it discusses about the smart IoT wireless sensor node developed using Microchip's XMEGA AU MCU and RN2483 LoRa Transceiver module. The AVR XMEGA AU family of MCUs are peripheral rich, high performance, and low-power 8-bit microcontroller devices. The picoPower® technology and hardware crypto module of XMEGA AU MCUs enable the systems to achieve low-power consumption, encrypted communication, and secure data storage, which is crucial for several IoT applications. The LoRa® technology is a Low Power Wide Area Network (LPWAN), with key characteristics like wider coverage, lower bandwidth, small packet, and application layer data sizes and long battery life operation. The LoRaWAN network protocol targets key requirements of IoT such as secure bi-directional communication, mobility and localization services. The combination of the Microchip AVR XMEGA AU family of MCU devices and LoRa wireless transceiver modules offers key features such as low data rate, longer communication range, low power consumption, and a secure and efficient network which are ideal for IoT applications. The associated package includes demo firmware for the sensor node, realized using Microchip ATXmega256A3BU MCU.
Keywords:
Microchip, DS00002559, IoT, Wireless sensor node, LoRa sensor node, AVR XMEGA AU, AVR XMEGA, ATXmega256A3BU, XMEGA-A3BU Xplained, LoRa, LoRaWAN, RN2483 LoRa Transceiver module, RN2483 LoRa Technology mote, Microchip LoRa module
 
 Application Notes & Source Code
 Last Updated
Size
 
  AN2559
  10/13/2017
  2818KB
  AN2559 Source Files
  10/13/2017
  551KB
 Silicon Products
Last Updated
  ATxmega128A1
  12/04/2016
  ATxmega128A1U
  12/04/2016
  ATxmega128A3
  12/04/2016
  ATxmega128A3U
  12/04/2016
  ATxmega128A4U
  12/04/2016
  ATxmega16A4
  12/04/2016
  ATxmega16A4U
  12/04/2016
  ATxmega192A3
  12/04/2016
  ATxmega192A3U
  12/04/2016
  ATxmega256A3
  12/04/2016
  ATxmega256A3B
  12/04/2016
  ATxmega256A3BU
  12/04/2016
  ATxmega256A3U
  12/04/2016
  ATxmega32A4
  12/04/2016
  ATxmega32A4U
  12/04/2016
  ATxmega64A1
  12/04/2016
  ATxmega64A1U
  12/04/2016
  ATxmega64A3
  12/04/2016
  ATxmega64A3U
  12/04/2016
  ATxmega64A4U
  12/04/2016