Advanced design techniques ensure reliable operation under extreme conditions while stripping away complexity and advancing ease-of-use, the GigEpack provides three key elements: Certified Products, free drivers and copy-ready evaluation boards, and Microchip’s free LANCheck® design check service. Together, they ensure interoperability, rapid development and robust board design.
Microchip's PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers low cost, minimum additional debug hardware and no expensive sockets or adapters.
The HV9805 features a PFC boost converter with valley/ZCD switching that reduces system cost by lessening the thermal and optical design requirements. The linear post-regular provides True DC lighting with no flickering and the configurable to SEPIC technology supports lower LED string voltage.
The MCP73871 device is a 1A fully integrated linear solution for system load sharing and Li-Ion / Li-Polymer battery charge management with AC-DC wall adapter and USB port power sources selection. It's also capable of autonomous power source selection between input or battery.
The new PIC24F "GB4" family expands Microchip's eXtreme Low Power portfolio and includes an integrated hardware crypto engine with both OTP and Key RAM options for secure key storage, up to 256 KB of Flash memory and a direct drive for segmented LCD displays, in 64-, 100- or 121-pin packages.
This is a second generation high-speed CAN transceiver that guarantees Loop Delay Symmetry in order to support higher data rates required for CAN FD. Maximum propagation delay was improved to support longer bus length. The device meets the automotive requirements for CAN FD bit rates exceeding 5 Mbps.
Microchip has developed a library of low-level software routines and hardware peripherals that simplify meeting IEC 60730 requirements for Class B Safety. Each product family (PIC16, PIC18, PIC24, dsPIC® DSC and PIC32) has functions specifically designed to work efficiently with the available resources.
This family delivers the performance needed to implement more sophisticated non-linear, predictive & adaptive control algorithms at higher switching frequencies. These advanced algorithms enable power supply designs that are more energy efficient & have better power supply specifications.
Microchip's WCM (Wi-Fi® Client Module) and ECM (Ethernet Client Module) development kits are designed to enable you to quickly and easily connect an embedded system to a cloud-based server, such as Amazon Web Services (AWS). This will reduce the learning curve and help you get connected to the cloud quickly.
Microchip's PIC® microcontrollers with intelligent analog integration like the PIC16F176X family make it possible to get advanced features such as digital control to smooth dimming, as well as color temperature tuning, usage-based lifetime prediction and networked communication for monitoring and control.
PIC24F 16-bit microcontroller featuring integrated Hardware Crypto module and eXtreme Low Power. This family also includes 256 KB Flash, 16 KB RAM, USB, LCD and advanced peripherals. The combination of features makes the part ideally suited for low-power embedded security applications.
The MCP39F511 is a highly integrated, single-phase power-monitoring IC designed for real-time measurement of input power for AC/DC power supplies, providing power and energy values. It includes dual-channel delta sigma ADCs, a 16-bit calculation engine, EEPROM and a flexible 2-wire interface.
This is a 3-Phase brushless gate driver with power module & 5 µA (typ) sleep-mode current. It integrates three half-bridge drivers to drive external NMOS/NMOS transistor pairs configured to drive a 3-phase BLDC motor, a comparator, a voltage regulator to provide bias to a companion microcontroller & power monitoring comparators.
This cost-effective single-burner induction cooktop reference design is a fully functional single-burner unit that achieves greater than 90%* efficiency and consumes less than 0.5W power during standby. The user interface implements mTouch® sensing solutions.
The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and easy debugging and programming of PIC® and dsPIC® flash microcontrollers. With an additional micro SD card slot and the ability to be self-powered from the target, you can take your code with you and program on the go.
MIcroSolutions is a valuable resource that delivers the latest information in each issue with updates on our new products and development tools You will also find design articles on a wide range of topics and learn about some innovative ways Microchip devices are being used.
MIcroSolutions is a valuable resource that delivers the latest information in each issue with updates on our new products and development tools You will also find design articles on a wide range of topics and learn about some innovative ways Microchip devices are being used.
MIcroSolutions is a valuable resource that delivers the latest information in each issue with updates on our new products and development tools You will also find design articles on a wide range of topics and learn about some innovative ways Microchip devices are being used.
Published six times a year, MicroSolutions is a valuable resource that delivers the latest information to give you a competitive edge and help you meet your design goals. In each issue, you'll get an update on our new products and development tools, find design articles on a wide range of topics and learn about some innovative ways Microchip devices are being used by developers of a variety of applications.