Microchip Technology Inc

AN2157

Title:
Transient Protection in Power Over Ethernet Applications
Name:
AN2157
Date:
01/11/2017
Author:
Brigham Steele, Stan Mayer
Description:
Power over Ethernet (POE) applications enable standard Ethernet cables to carry both data and power to remote devices, greatly simplifying the networked system. POE reduces the number of cables needed to connect networked devices and enables systems to access locations where power is not readily available. Applications such as industrial control, video monitoring, and remote sensing are just a few of the many examples that can take advantage of the POE specification. Because POE shares the cable with the standard Ethernet protocol, it requires a higher DC voltage (57V) to traverse the >100m cable length and still provide power to the device.
Keywords:
LAN8700, LAN8710, LAN8720, LAN8740, LAN8741, LAN8742, LAN88730, LAN8810, LAN8820, LAN8835, LAN8836
 
 Application Notes & Source Code
 Last Updated
Size
 
  AN2157
  01/11/2017
  702KB
 Silicon Products
Last Updated
  KSZ8051
  11/01/2015
  KSZ8061
  11/17/2015
  KSZ8061MNG
  11/17/2015
  KSZ8061MNX
  11/17/2015
  KSZ8061RNB
  11/04/2015
  KSZ8061RND
  11/04/2015
  KSZ8441
  11/01/2015
  KSZ8563
  02/20/2018
  KSZ8565
  11/24/2016
  KSZ8567
  11/24/2016
  KSZ8692
  12/15/2015
  KSZ8695
  12/15/2015
  KSZ8993
  12/15/2015
  KSZ8995
  12/15/2015
  KSZ9477
  11/24/2016
  KSZ9563
  02/20/2018
  KSZ9567
  11/24/2016
  KSZ9692
  12/15/2015
  KSZ9893
  02/20/2018
  KSZ9896
  11/24/2016
  KSZ9897
  11/24/2016
  LAN7500
  12/01/2012
  LAN8187
  12/01/2012
  LAN83C185
  12/01/2012
  LAN8700
  12/01/2012
  LAN8710A
  12/01/2012
  LAN8720A
  12/01/2012
  LAN8740A
  02/04/2014
  LAN8741A
  01/21/2014
  LAN8742
  12/01/2012
  LAN8742A
  01/21/2014
  LAN8810
  12/01/2012
  LAN8820
  01/21/2014
  LAN88730
  12/01/2012
  LAN89218
  12/01/2012
  LAN89303
  12/01/2012
  LAN89530
  12/01/2012
  LAN89730
  02/16/2014
  LAN9115
  12/01/2012
  LAN9116
  12/01/2012
  LAN9117
  12/01/2012
  LAN9118
  12/01/2012
  LAN91C100FD
  12/01/2012
  LAN91C110
  12/01/2012
  LAN91C111
  12/01/2012
  LAN91C96
  12/01/2012
  LAN9210
  12/01/2012
  LAN9211
  12/01/2012
  LAN9215
  12/01/2012
  LAN9217
  12/01/2012
  LAN9218
  12/01/2012
  LAN9220
  12/01/2012
  LAN9221
  12/01/2012
  LAN9250
  11/18/2015
  LAN9252
  04/01/2015
  LAN9303
  12/01/2012
  LAN9303M
  12/01/2012
  LAN9311
  12/01/2012
  LAN9312
  12/01/2012
  LAN9313
  12/01/2012
  LAN9352
  08/17/2015
  LAN9353
  07/03/2015
  LAN9354
  07/03/2015
  LAN9355
  07/03/2015
  LAN9420
  12/01/2012
  LAN9500
  12/01/2012
  LAN9500A
  12/01/2012
  LAN9512
  12/01/2012
  LAN9513
  12/01/2012
  LAN9514
  12/01/2012
  LAN9730
  12/01/2012