Microchip Technology Inc

DN-H03

Title:
Alternate Use of the HV9922 as an Off-line, Non-isolated, 50 to 100 mA Auxiliary Power Supply
Name:
DN-H03
Date:
08/27/2014
Description:
The HV9922 was originally designed to be a high voltage switching-converter for driving LEDs at a fixed, regulated, 50mA output current. It has found use as an off-line, non-isolated, 50mA auxiliary power supply. It will operate from 80 to 240VAC, is stable with open and short circuit loads, and since there is no feedback loop, it is unconditionally stable.
Keywords:
HV9922, power supply, design note
 
 Application Notes & Source Code
 Last Updated
Size
 
  DN-H03
  08/31/2014
  374KB
 Silicon Products
Last Updated
  HV9922
  06/22/2014