Microchip Technology Inc

DN-H02

Title:
Isolated Constant Power Converter Using the HV9922
Name:
DN-H02
Date:
08/27/2014
Description:
Many applications require the use of a low cost, low power, bias supply. In consumer products such as televisions and audio/video equipment, a bias supply powers the remote control and logic as the main power converter is turned off. White goods, such as washer/dryers and countertop appliances require very low power for the logic and relay control, as the motors or heating elements are powered from the AC input.
Keywords:
HV9922, isolated constant power converter, design note
 
 Application Notes & Source Code
 Last Updated
Size
 
  DN-H02
  08/31/2014
  729KB
 Silicon Products
Last Updated
  HV9922
  06/22/2014