|
|
|
|
Memory Products
|
|
|
|
|
Memory Products
|
|
|
Serial EEPROMs
|

|
Microchip offers the broadest range of Serial EEPROM devices (from 128 bits to 1 Mbit) over the widest operating voltage range (1.7 to 5.5V). Microchip Serial EEPROMs are compatible with the I²C®, SPI, Microwire, as well as the new single-I/O UNI/O® bus. Microchip offers a wide selection of innovative packages including small SOT-23 and SC-70 packages – as well as die options. Innovative low-power designs along with Microchip’s “Triple Test Flow” ensure high performance and quality at low costs. Start your designs now with the new MPLAB® Starter Kit for Serial Memory Products.
|
|
|
|

|
Serial SRAM
|
Need more RAM? SPI-compatible Serial SRAM devices from Microchip are available in 64 and 256 Kbit options. These devices provide high-speed performance at low power making them ideal for embedded applications needing more RAM. The devices use fewer pins with fewer interface connections and smaller packages thus ensuring smaller designs and lower system costs.
|
|
|
|
|
|
|

|
SST Serial Flash
|
With SST Serial Flash, less is definitely more. Lower pin count means less space, smaller PCBs, reduced system costs and lower power consumption. The industry’s fastest erase times mean cost savings during manufacturing. The 25 Series SPI family is among the industry's lowest power 3.0V and 1.8V products. The award-winning 26 Series SQI® family provides all the small size and low power advantages of Serial Flash with performance rivaling that of Parallel Flash. See the SST Product Selection Guide for the full range of SST Serial Flash Products.
|
|
|
|

|
SST Parallel Flash
|
Based on SuperFlash® technology, SST's Parallel Flash collection features products with high performance, superior reliability, and low power consumption. The industry’s fastest erase times mean cost savings during manufacturing. The 38 and 39 Series MPF™ (Multi-Purpose Flash) products, including MPF+ and Advanced MPF+, provide fast read and program times with features such as Erase-Suspend/Erase-Resume, Boot Block, Security ID, Hardware Reset and heightened protection features. See the SST Product Selection Guide for the full range of SST Parallel Flash Products.
|
|
|
|
|
|
|
|
|