Literature
Data Sheets
Application Notes
Errata
User Guides
Analog Product Brochures
Other Links
Analog Video Channel
Microchip Advanced Parts Selector (MAPS)
Analog and Interface Treelink products presentation
Analog and Interface Demonstration and Evaluation Tools
Analog Design Notes
CAD/CAE Symbols & Footprints
SPICE Models
Customer Change Notification
Analog / Interface Discussion Groups
Design Notes, Tips and Tricks
Web Seminars
Pb-Free
Connectivity
8-bit PIC® MCU Product Tree
16-bit PIC® MCU & dsPIC® DSC Product Tree
Contact Microchip
  3rd Party Sites
 

Project Analog
 
 
     
 
Analog & Interface Products  
Microchip offers a broad spectrum of analog products with a focus on power management, thermal management, linear, mixed-signal, safety and security solutions.  
 
  Tree View   Image Map View   New Products The Low Power Analog Solution
         
Click on any red button to be taken to the details or chart page.
Seral I/O Expanders Motor Drivers Power Drivers Fan Controllers IR Communication CAN/LIN Interface PIC MCUs or dsPIC DSCs D/A Converters A/D Converters Vref Amplifiers Sensors DigiPots Battery Management DC/DC Regulators Supervisors Smoke Detector IC Horn Drivers

Recent Analog Product Releases

    MCP6V11/1U

Zero-drift Operational Amplifier

Provides input offset voltage correction for very low offset and offset drift. These are low power devices, with a gain bandwidth product of 80 kHz.


More information?
Click here

MCP6V31/1U

Zero-drift Operational Amplifier

Provides input offset voltage correction for very low offset and offset drift. These are low power devices, with a gain bandwidth product of 300 kHz.


More information?
Click here

MCP202XA

LIN Transceiver with Voltage Regulator

Provides a bidirectional, half-duplex communication physical interface to an automotive and industrial Local Interconnect (LIN) and SAE J2602 bus. Operation covers LIN Bus Specification Versions 1.3, 2.0, 2.1 and SAE J2602. The device incorporates a voltage regulator with 5V/70mA or 3.3V/70mA output.


More information?
Click here

MCP2050

LIN Transceiver with Voltage Regulator

Provides a bidirectional, half-duplex communication physical interface to an automotive and industrial Local Interconnect (LIN) and SAE J2602 bus. Operation covers LIN Bus Specification Versions 1.3, 2.0, 2.1 and SAE J2602. The device incorporates a voltage regulator with 5V/70mA or 3.3V/70mA output.


More information?
Click here

 

MCP2210

USB to SPI Protocol Converter

 

The MCP2210 device is a USB-to-SPI Master converter which enables USB connectivity in applications that have an SPI interface. The device reduces external components by integrating the USB termination resistors. The MCP2210 also has 256 bytes of integrated user EEPROM. The MCP2210 has nine general purpose input/output pins. Seven pins have alternate functions to indicate USB and communication status..

More information? Click here