8-bit Home
Product Tree
Brochures
Data Sheets
Application Notes
Embedded Application Software
Discussion Forums
Application Design Center

 

ftburst Introducing the PIC18F “K22” Flash Family of Microcontrollersghtburst

   
 

C18FK22-MigrationGraphic

Introducing the nanoWatt XLP PIC18F “K22” Flash Family of microcontrollers, the broadest portfolio of high-performance 8-bit MCUs in the industry. This new family of devices offer all of the advantages of the well recognized PIC18F High Performance MCUs; C compiler optimized architecture and an industry leading peripheral set now available in 20-80 pin packages

The PIC18F “K22” MCUs provide features such as operation from 1.8 to 5.5V, numerous communication channels, 8 to 128 KB Flash memory, and peripherals to support mTouchTM capacitive touch-sensing applications. Other features include a 12-bit Analog-to-Digital Converter (ADC), multiple PWMs, multiple communications channels and additional timers. All of the new MCUs feature nanoWatt XLP technology for eXtreme Low Power operation, with industry-leading Sleep/Active current reduction

The 5V capability of the family is ideal for applications that typically require robust operation or noise immunity. Battery-powered applications benefit from nanoWatt XLP technology, which reduces current draw and therefore extends battery life

The feature set of the PIC18F “K22” MCUs allows this family to be used in a wide variety of applications including: industrial (e.g. metering, electronic door locks, cargo tracking, lighting, alarm systems); appliance (e.g. smart energy, dishwashers, refrigerators, HVAC controls); medical (e.g. diagnostic devices, portable medical meters); and automotive (e.g. lighting, dashboard instrument clusters, keyless entry, interior controls, garage-door openers) markets, among others.

PIC18FXXK22 Flash Microcontrollers

 

Product

Program
Memory
(Bytes)

Data
EEPROM
(Bytes)

Data
RAM
(Bytes)

I/O
Pins
(Total)

ADC

Comparator

ECCP
/CCP

Communication

Timers
/WDT

SR
Latch

Std.
Operating
Voltage

Package

PIC18F13K22

8

256

256

18

12 x 10b

2

1/0

1 -A/E/USART
1 -MSSP(SPI/I2C)

3-16b, 1-8b,
WDT

Yes

1.8V - 5.5V

20/PDIP
20/QFN
20/SOIC
20/SSOP

PIC18F14K22

16

256

512

18

12 x 10b

2

1/0

1 -A/E/USART
1 -MSSP(SPI/I2C)

3-16b, 1-8b, WDT

Yes

1.8V - 5.5V

20/PDIP
20/QFN
20/SOIC
20/SSOP

PIC18F23K22

8

256

512

25

17

2

1/1

2 -A/E/USART
2 -MSSP(SPI/I2C)

3-16b, 1-8b, WDT

Yes

1.8V - 5.5V

28/QFN
28/SOIC 28/SPDIP
28/SSOP

PIC18F24K22

16

256

768

25

17

2

1/1

2 -A/E/USART
2 -MSSP(SPI/I2C)

3-16b, 1-8b, WDT

Yes

1.8V - 5.5V

28/QFN
28/SOIC 28/SPDIP
28/SSOP

PIC18F25K22

32

256

1536

25

17

2

3/2

2 -A/E/USART
2 -MSSP(SPI/I2C)

4-16b, 3-8b, WDT

Yes

1.8V - 5.5V

28/QFN
28/SOIC 28/SPDIP
28/SSOP

PIC18F26K22

64

1024

3896

25

17

2

3/2

0 -UART
2 -A/E/USART
2 -MSSP(SPI/I2C)

4-16b, 3-8b, WDT

Yes

1.8V - 5.5V

28/QFN
28/SOIC 28/SPDIP
28/SSOP

PIC18F43K22

8

256

512

36

28

2

1/1

2 -A/E/USART
2 -MSSP(SPI/I2C)

3-16b, 1-8b, WDT

Yes

1.8V - 5.5V

40/PDIP
44/QFN
44/TQFP

PIC18F44K22

16

256

768

36

28

2

1/1

2 -A/E/USART
2 -MSSP(SPI/I2C)

3-16b, 1-8b, WDT

Yes

1.8V - 5.5V

40/PDIP
44/QFN
44/TQFP

PIC18F45K22

32

256

1536

36

28

2

3/2

2 -A/E/USART
2 -MSSP(SPI/I2C)

4-16b, 3-8b, WDT

Yes

1.8V - 5.5V

40/PDIP
44/QFN
44/TQFP

PIC18F46K22

64

1024

3896

25

28

2

3/2

2 -A/E/USART
2 -MSSP(SPI/I2C)

4-16b, 3-8b, WDT

Yes

1.8V - 5.5V

40/PDIP
44/QFN
44/TQFP

PIC18F65K22

32

1024

2048

53

16

3

3/5

2 -A/E/USART
2 -MSSP(SPI/I2C)

4-16b, 4-8b, WDT

No

1.8V - 5.5V

64/TQFP
64/QFN

PIC18F66K22

64

1024

3862

53

16

3

3/7

2 -A/E/USART
2 -MSSP(SPI/I2C)

5-16b, 6-8b, WDT

No

1.8V - 5.5V

64/TQFP
64/QFN

PIC18F67K22

128

1024

3862

53

16

3

3/7

2 -A/E/USART
2 -MSSP(SPI/I2C)

5-16b, 6-8b, WDT

No

1.8V - 5.5V

64/TQFP
64/QFN

PIC18F85K22

32

1024

2048

69

24

3

3/5

2 -A/E/USART
2 -MSSP(SPI/I2C)

4-16b, 4-8b, WDT

No

1.8V - 5.5V

80/TQFP

PIC18F86K22

64

1024

3862

69

24

3

3/7

2 -A/E/USART
2 -MSSP(SPI/I2C)

5-16b, 6-8b, WDT

No

1.8V - 5.5V

80/TQFP

PIC18F87K22

128

1024

3862

69

24

3

3/7

0 -UART
2 -A/E/USART
2 -MSSP(SPI/I2C) , 0 -SSP(SPI/I2C)

5-16b, 6-8b, WDT

No

1.8V - 5.5V

80/TQFP

8x18spacer

                       

Microchip has a large suite of software and hardware development tools integrated within one software package called MPLAB® Integrated Development Environment. Built into the MPLAB IDE are a Programmer’s Editor, a Project Manager and powerful Debug tools. Additional tools and development boards help you to design applications using Microchip devices.

 

    Development Tools from Microchip

    Part Number

    Development Tool

    Description

    MPLAB® IDE includes: MPASM™ Assembler, MPLINK™
    Linker/MPLIB™ Librarian and MPLAB SIM Software Simulator

    Integrated Development Environment
    (download free of charge at www.microchip.com)

    PIC18 Explorer

    Low-cost Development Board of PIC18 MCUs

    PICkit™ 3 Debug Express

    In-Circuit Debugger/Programmer

    MPLAB®ICD 3 in-Circuit Debugger Kit

    In-Circuit Debugger/Programmer

    MPLAB®PM3 Universal Device Programmer

    Full-featured Modular Device Programmer

    MPLAB®REAL ICE In-Circuit Emulator

    High Speed Emulation System