PIC24 MCU / dsPIC DSC Peripheral Library
  Software Libraries
  Application Notes
  Code Examples
  Data Sheets
  Development Tools
  MCU & DSC Overview
  8-bit
  16-bit
  32-bit
  Application Design Centers
PIC24 MCU / dsPIC DSC Peripheral Library

Summary

The PIC24 MCU / dsPIC DSC Peripheral Library provides a set of functions for setting up and controlling the operation of all the peripheral modules available in the PIC24, dsPIC30F and dsPIC33 devices, as well as functions for interfacing with an external LCD. The Peripheral Library serves as a convenient layer of abstraction over the specific details of the peripherals and their associated control and status registers. The Peripheral Library supports the following hardware peripheral modules:

    Timers

    Input Capture

    Output Compare

    Quadrature Encoder Interface (QEI)

    Motor Control PWM

    I/O Ports and External Interrupts

    Reset

    UART

    SPI

    I2C™

    Data Converter Interface (DCI)

    CAN (Standard and Enhanced)

    10-bit A/D Converter

    12-bit A/D Converter

    Real-time Clock & Calendar (RTCC)

    Cyclic Redundancy Check (CRC)

    Parallel Master Port (PMP)

    Comparator

    Direct Memory Access (DMA)

    Functions for controlling an external LCD through configurable I/O Port pins are also provided

Features
Key features of the PIC24 MCU /dsPIC DSC Peripheral Library include:

    Free library included with MPLAB C30 compiler release (Student Edition)

    The Peripheral Library contains a library file for each individual device from the PIC24 MCU / dsPIC DSC family. The library file for each device includes functions corresponding to peripherals present in that particular device.

    The Peripheral Library also contains C include files that enable a user to take advantage of pre-defined constants for passing parameters to various library functions. There is an include file for each peripheral module.

    Since the functions are in the form of pre-compiled libraries, they may be called from a user application program written in either MPLAB®C30 or 16-bit PIC24 /dsPIC assembly language.

    The C source code is also included, so users can customize the functions to suit their specific application requirements if needed.

    The pre-defined constants in the C include files eliminates the need to refer to the details and structure of every Special Function Register while initializing peripherals or checking status bits.

Resource Requirements

    Program Memory: The Peripheral Library functions have been optimized for reduced Program Memory usage. Since the functions are in the form of libraries, the actual Program Memory requirements depend on the functions being called by the application, as well as on the specific PIC24/dsPIC30F/dsPIC33 device being used.

    Data Memory: The vast majority of the functions do not use RAM at all. Each of the remaining functions uses less than 10 bytes of RAM.

Downloads