PIC32 Peripheral Library
  Software Libraries
  Application Notes
  Code Examples
  Data Sheets
  Development Tools
  MCU & DSC Overview
  8-bit
  16-bit
  32-bit
  Application Design Centers
PIC32 Peripheral Library

Summary

The PIC32 Peripheral Library provides a set of functions for setting up and controlling the operation of all the peripheral modules available in the PIC32 devices. The Peripheral Library serves as a convenient layer of abstraction over the specific details of the peripherals and their associated control and status registers. The Peripheral Library is free and is included as part of the MPLAB C32 Compiler installation.

Individual Peripheral Module functions and macros

• System Level Functions

• Prefetch Cache Functions

• DMA Functions

• Bus Matrix Functions

• NVM Functions

• Reset/Control Functions

• Interrupt Functions

• Oscillator Functions

• Power Save Functions

• I/O Port Functions

• Timer Functions

• Input Capture Functions

• Output Compare Functions

• SPI Functions

• I2C™ Functions

• UART Functions

• PMP Functions

• RTCC Functions

• A/D Functions

• Ethernet Module Functions

• Comparator Functions

• CVREF Functions

• Watchdog Timer Functions

Resource Requirements

    Program Memory: The Peripheral Library functions have been optimized for reduced Program Memory usage. Since the functions are in the form of libraries, the actual Program Memory requirements depend on the functions being called by the application.

    Data Memory: The vast majority of the functions do not use RAM at all. Each of the remaining functions uses less than 10 bytes of RAM.

Downloads