Software Library for Android Accessory
  Software Libraries
  Application Notes
  Code Examples
  Data Sheets
  Development Tools
  MCU & DSC Overview
  8-bit
  16-bit
  32-bit
  Application Design Centers
Software Library for Android Accessory

The Microchip Accessory Development Starter Kit for Androidâ„¢ provides all of the tools and resources required to get an accessory developer quickly started on Android devices.  The platform provides a library for accessing and talking to Android devices through the accessory framework found in the Android OS versions 2.3.4, 3.1 and later.

Example applications show how to connect and communicate over the accessory framework using a simple bi-directional application as an example.  Firmware examples show how to complete the design using the Android accessory library showing how to interface from the hardware portion of the design to the example application.  Example schematics provide a starting point to get a hardware design started.

The Basic Accessory Demo application file is one of the application examples in the Microchip Accessory Development Platform for Android.  This application and other example applications are also available through the Android marketplace.

Android is a trademark of Google Inc. Use of this trademark is subject to Google Permissions.

Downloads